Sealing bolt, VC-KV-VB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1647572
1647585
1647608
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.56 €

120 33 Days

1.56 €

120 18 Days

2.70 €

70 16 Days

Loading...

  1. 1

Basic information

Colour - Halogen free false Shock resistant false
RAL-number - Surface protection - Glass-fibre reinforced false
Material quality - Thread type - Material Plastic
Pitch thread(mm) - Explosion-tested version - For Ex-zone gas -
Nominal thread size inch/gas pipe thread Other Nominal thread size metric/PG - For Ex-Zone dust -

Tech Support