Manufacturer part number: 2904090
Brand: PHOENIX CONTACT
Price: 415.80 €
Delivery time: 12 Days
Height: 116.7 mm
Type of electric connection: Other
Inherently safe according to EN 60947-5-6 NAMUR: false
Galvanic separation between output to output: -
Galvanic separation between input and output: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2904090
Part Number
|
---|
2904090 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Type of electric connection | Inherently safe according to EN 60947-5-6 NAMUR | Galvanic separation between output to output | Galvanic separation between input and output | Galvanic separation between supply voltage and all other current circuits | |
---|---|---|---|---|---|---|---|---|---|---|---|
415.80 € | 1 | 12 Days | 116.7 | Other | false | - | - | - |
Loading...
Mounting method | Other | Width(mm) | 12.6 | Depth(mm) | 113.7 |
---|---|---|---|---|---|
Switching current(A) | - | Number of channels | 2 | Power consumption(W) | 1.4 |
Switching power(VA) | - | Type of power supply | Other | Operation temperature(°C) | -20|60 |
Switching voltage(V) | - | Switching frequency(Hz) | - | Degree of protection (IP) | IP20 |
Number of output ranges +10 V ... -10 V | 0 | Number of output ranges +5 V ... -5 V | 0 | Number of output ranges 0 V ... 1 V | 0 |
Number of output ranges 0 mA ... 10 mA | 0 | Number of output ranges 0 V ... 10 V | 0 | Number of output ranges 0 mV ... 100 mV | 0 |
Number of output ranges 0 V ... 2 V | 0 | Number of output ranges 0 V ... 2.5 V | 0 | Number of output ranges 0 mA ... 20 mA | 0 |
Number of output ranges 0 V ... 20 V | 0 | Number of output ranges 0 mV ... 200 mV | 0 | Number of output ranges 0 V ... 24 V | 0 |
Number of output ranges 0 V ... 30 V | 0 | Number of output ranges 0 mV ... 300 mV | 0 | Number of output ranges 0 mA ... 5 mA | 0 |
Number of output ranges 0 V ... 5 V | 0 | Number of output ranges 0 mV ... 500 mV | 0 | Number of output ranges 0 mV ... 60 mV | 0 |
Number of output ranges -1 V ... +1 V | 0 | Number of output ranges 1 V ... 5 V | 0 | Number of output ranges -10 mA ... +10 mA | 0 |
Number of output ranges -10 V ... +10 V | 0 | Number of output ranges 10 V ... 0 V | 0 | Number of output ranges 10 V ... 2 V | 0 |
Number of output ranges -100 mV ... +100 mV | 0 | Number of output ranges -2 V ... +2 V | 0 | Number of output ranges 2 V ... 10 V | 0 |
Number of output ranges -2.5 V ... +2.5 V | 0 | Number of output ranges -20 mA ... +20 mA | 0 | Number of output ranges -20 V ... +20 V | 0 |
Number of output ranges 20 mA ... 0 mA | 0 | Number of output ranges 20 mA ... 4 mA | 0 | Number of output ranges -300 mV ... +300 mV | 0 |
Number of output ranges 4 mA ... 20 mA | 1 | Number of output ranges -5 mA ... +5 mA | 0 | Number of output ranges -5 V ... +5 V | 0 |
Number of output ranges 5 V ... 0 V | 0 | Number of output ranges 5 V ... 1 V | 0 | Number of output ranges -500 mV ... +500 mV | 0 |
Number of output ranges -60 mV ... +60 mV | 0 | Number of input ranges +10 V ... -10 V | 0 | Number of input ranges +5 V ... -5 V | 0 |
Number of input ranges 0 V ... 1 V | 0 | Number of input ranges 0 mA ... 10 mA | 0 | Number of input ranges 0 V ... 10 V | 0 |
Number of input ranges 0 mV ... 100 mV | 0 | Number of input ranges 0 V ... 2 V | 0 | Number of input ranges 0 V ... 2.5 V | 0 |
Number of input ranges 0 mA ... 20 mA | 0 | Number of input ranges 0 V ... 20 V | 0 | Number of input ranges 0 mV ... 200 mV | 0 |
Number of input ranges 0 V ... 24 V | 0 | Number of input ranges 0 V ... 30 V | 0 | Number of input ranges 0 mV ... 300 mV | 0 |
Number of input ranges 0 mA ... 5 mA | 0 | Number of input ranges 0 V ... 5 V | 0 | Number of input ranges 0 mV ... 500 mV | 0 |
Number of input ranges 0 mV ... 60 mV | 0 | Number of input ranges -1 V ... +1 V | 0 | Number of input ranges 1 V ... 5 V | 0 |
Number of input ranges -10 mA ... +10 mA | 0 | Number of input ranges -10 V ... +10 V | 0 | Number of input ranges 10 V ... 0 V | 0 |
Number of input ranges 10 V ... 2 V | 0 | Number of input ranges -100 mV ... +100 mV | 0 | Number of input ranges -2 V ... +2 V | 0 |
Number of input ranges 2 V ... 10 V | 0 | Number of input ranges -2.5 V ... +2.5 V | 0 | Number of input ranges -20 mA ... +20 mA | 0 |
Number of input ranges -20 V ... +20 V | 0 | Number of input ranges 20 mA ... 0 mA | 0 | Number of input ranges 20 mA ... 4 mA | 0 |
Number of input ranges -300 mV ... +300 mV | 0 | Number of input ranges 4 mA ... 20 mA | 1 | Number of input ranges -5 mA ... +5 mA | 0 |
Number of input ranges -5 V ... +5 V | 0 | Number of input ranges 5 V ... 0 V | 0 | Number of input ranges 5 V ... 1 V | 0 |
Number of input ranges -500 mV ... +500 mV | 0 | Number of input ranges -60 mV ... +60 mV | 0 | Rated operation frequency(Hz) | -|- |
Rated supply voltage at AC(V) | -|- | Rated supply voltage at DC(V) | 19.2|30 | Load(Ohm) | 450000|450000 |
Load influence(%/100%) | - | Galvanic separation between inputs | true | Construction type of device | Built-in device |
Malfunction message output | false | Temperature drift(%/K) | 0.01 | SIL according to IEC 61508 | - |
This page is Signal isolator, MACX MCR, part number 2904090.
You can find the detail information about specifications and dimensions on part number 2904090.
Configure
Basic Attributes
Type
Height(mm)
Type of electric connection
Inherently safe according to EN 60947-5-6 NAMUR
Galvanic separation between output to output
Galvanic separation between input and output
Galvanic separation between supply voltage and all other current circuits
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2865382 |
2904089 |
2924676 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Type of electric connection | Inherently safe according to EN 60947-5-6 NAMUR | Galvanic separation between output to output | Galvanic separation between input and output | Galvanic separation between supply voltage and all other current circuits |
---|---|---|---|---|---|---|---|---|---|---|---|
414.50 € | 1 | 25 Days | 112.5 | Screw connection | true | true | true | true | |||
415.80 € | 1 | 26 Days | 112.5 | Screw connection | false | - | - | - | |||
414.50 € | 1 | 12 Days | 116.8 | Other | true | true | true | true |