Manufacturer part number: 2813538
Brand: PHOENIX CONTACT
Price: 235.80 €
Delivery time: 11 Days
Width: 6.4 mm
Height: 93.1 mm
Depth: 101.2 mm
Switching current: - A
Power consumption: 0.2 W
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2813538
Part Number
|
---|
2813538 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Switching current (A) | Power consumption (W) | Switching power (VA) | Operation temperature (°C) | Switching voltage (V) | Type of electric connection | Number of output ranges 0 mA ... 10 mA | Number of output ranges 0 V ... 10 V | Number of output ranges 0 mA ... 20 mA | Number of output ranges 0 V ... 5 V | Number of output ranges 1 V ... 5 V | Number of output ranges -10 V ... +10 V | Number of output ranges 2 V ... 10 V | Number of output ranges 4 mA ... 20 mA | Number of output ranges -5 V ... +5 V | Number of input ranges 0 V ... 1 V | Number of input ranges 0 mA ... 10 mA | Number of input ranges 0 V ... 10 V | Number of input ranges 0 mV ... 100 mV | Number of input ranges 0 V ... 2 V | Number of input ranges 0 V ... 2.5 V | Number of input ranges 0 mA ... 20 mA | Number of input ranges 0 V ... 20 V | Number of input ranges 0 mV ... 200 mV | Number of input ranges 0 V ... 24 V | Number of input ranges 0 V ... 30 V | Number of input ranges 0 mV ... 300 mV | Number of input ranges 0 mA ... 5 mA | Number of input ranges 0 V ... 5 V | Number of input ranges 0 mV ... 500 mV | Number of input ranges 0 mV ... 60 mV | Number of input ranges -1 V ... +1 V | Number of input ranges 1 V ... 5 V | Number of input ranges -10 V ... +10 V | Number of input ranges 10 V ... 0 V | Number of input ranges 10 V ... 2 V | Number of input ranges -100 mV ... +100 mV | Number of input ranges -2 V ... +2 V | Number of input ranges 2 V ... 10 V | Number of input ranges -2.5 V ... +2.5 V | Number of input ranges -20 mA ... +20 mA | Number of input ranges -20 V ... +20 V | Number of input ranges 20 mA ... 0 mA | Number of input ranges 20 mA ... 4 mA | Number of input ranges -300 mV ... +300 mV | Number of input ranges 4 mA ... 20 mA | Number of input ranges -5 V ... +5 V | Number of input ranges 5 V ... 0 V | Number of input ranges 5 V ... 1 V | Number of input ranges -500 mV ... +500 mV | Number of input ranges -60 mV ... +60 mV | Rated operation frequency (Hz) | Rated supply voltage at DC (V) | Load (Ohm) | Galvanic separation between output to output | Galvanic separation between input and output | Galvanic separation between supply voltage and all other current circuits | Malfunction message output | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
235.80 € | 1 | 11 Days | 6.4 | 93.1 | 101.2 | - | 0.2 | - | -20|65 | - | Screw connection | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | -|- | 19.2|30 | 10000000|10000000 | false | true | true | false |
Loading...
Mounting method | Other | Number of channels | 1 | Type of power supply | Other |
---|---|---|---|---|---|
Switching frequency(Hz) | - | Degree of protection (IP) | IP20 | Number of output ranges +10 V ... -10 V | 0 |
Number of output ranges +5 V ... -5 V | 0 | Number of output ranges 0 V ... 1 V | 0 | Number of output ranges 0 mV ... 100 mV | 0 |
Number of output ranges 0 V ... 2 V | 0 | Number of output ranges 0 V ... 2.5 V | 0 | Number of output ranges 0 V ... 20 V | 0 |
Number of output ranges 0 mV ... 200 mV | 0 | Number of output ranges 0 V ... 24 V | 0 | Number of output ranges 0 V ... 30 V | 0 |
Number of output ranges 0 mV ... 300 mV | 0 | Number of output ranges 0 mA ... 5 mA | 0 | Number of output ranges 0 mV ... 500 mV | 0 |
Number of output ranges 0 mV ... 60 mV | 0 | Number of output ranges -1 V ... +1 V | 0 | Number of output ranges -10 mA ... +10 mA | 0 |
Number of output ranges 10 V ... 0 V | 0 | Number of output ranges 10 V ... 2 V | 0 | Number of output ranges -100 mV ... +100 mV | 0 |
Number of output ranges -2 V ... +2 V | 0 | Number of output ranges -2.5 V ... +2.5 V | 0 | Number of output ranges -20 mA ... +20 mA | 0 |
Number of output ranges -20 V ... +20 V | 0 | Number of output ranges 20 mA ... 0 mA | 0 | Number of output ranges 20 mA ... 4 mA | 0 |
Number of output ranges -300 mV ... +300 mV | 0 | Number of output ranges -5 mA ... +5 mA | 0 | Number of output ranges 5 V ... 0 V | 0 |
Number of output ranges 5 V ... 1 V | 0 | Number of output ranges -500 mV ... +500 mV | 0 | Number of output ranges -60 mV ... +60 mV | 0 |
Number of input ranges +10 V ... -10 V | 0 | Number of input ranges +5 V ... -5 V | 0 | Number of input ranges -10 mA ... +10 mA | 0 |
Number of input ranges -5 mA ... +5 mA | 0 | Rated supply voltage at AC(V) | -|- | Load influence(%/100%) | - |
Inherently safe according to EN 60947-5-6 NAMUR | false | Galvanic separation between inputs | false | Construction type of device | Built-in device |
Temperature drift(%/K) | 0.01 | SIL according to IEC 61508 | - |
This page is Signal conditioner, MINI MCR, part number 2813538.
You can find the detail information about specifications and dimensions on part number 2813538.
Configure
Basic Attributes
Type
Width(mm)
Height(mm)
Depth(mm)
Switching current(A)
Power consumption(W)
Switching power(VA)
Operation temperature(°C)
Switching voltage(V)
Type of electric connection
Number of output ranges 0 mA ... 10 mA
Number of output ranges 0 V ... 10 V
Number of output ranges 0 mA ... 20 mA
Number of output ranges 0 V ... 5 V
Number of output ranges 1 V ... 5 V
Number of output ranges -10 V ... +10 V
Number of output ranges 2 V ... 10 V
Number of output ranges 4 mA ... 20 mA
Number of output ranges -5 V ... +5 V
Number of input ranges 0 V ... 1 V
Number of input ranges 0 mA ... 10 mA
Number of input ranges 0 V ... 10 V
Number of input ranges 0 mV ... 100 mV
Number of input ranges 0 V ... 2 V
Number of input ranges 0 V ... 2.5 V
Number of input ranges 0 mA ... 20 mA
Number of input ranges 0 V ... 20 V
Number of input ranges 0 mV ... 200 mV
Number of input ranges 0 V ... 24 V
Number of input ranges 0 V ... 30 V
Number of input ranges 0 mV ... 300 mV
Number of input ranges 0 mA ... 5 mA
Number of input ranges 0 V ... 5 V
Number of input ranges 0 mV ... 500 mV
Number of input ranges 0 mV ... 60 mV
Number of input ranges -1 V ... +1 V
Number of input ranges 1 V ... 5 V
Number of input ranges -10 V ... +10 V
Number of input ranges 10 V ... 0 V
Number of input ranges 10 V ... 2 V
Number of input ranges -100 mV ... +100 mV
Number of input ranges -2 V ... +2 V
Number of input ranges 2 V ... 10 V
Number of input ranges -2.5 V ... +2.5 V
Number of input ranges -20 mA ... +20 mA
Number of input ranges -20 V ... +20 V
Number of input ranges 20 mA ... 0 mA
Number of input ranges 20 mA ... 4 mA
Number of input ranges -300 mV ... +300 mV
Number of input ranges 4 mA ... 20 mA
Number of input ranges -5 V ... +5 V
Number of input ranges 5 V ... 0 V
Number of input ranges 5 V ... 1 V
Number of input ranges -500 mV ... +500 mV
Number of input ranges -60 mV ... +60 mV
Rated operation frequency(Hz)
Rated supply voltage at DC(V)
Load(Ohm)
Galvanic separation between output to output
Galvanic separation between input and output
Galvanic separation between supply voltage and all other current circuits
Malfunction message output
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2810780 |
2813512 |
2813525 |
2813541 |
2864150 |
2864406 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Switching current (A) | Power consumption (W) | Switching power (VA) | Operation temperature (°C) | Switching voltage (V) | Type of electric connection | Number of output ranges 0 mA ... 10 mA | Number of output ranges 0 V ... 10 V | Number of output ranges 0 mA ... 20 mA | Number of output ranges 0 V ... 5 V | Number of output ranges 1 V ... 5 V | Number of output ranges -10 V ... +10 V | Number of output ranges 2 V ... 10 V | Number of output ranges 4 mA ... 20 mA | Number of output ranges -5 V ... +5 V | Number of input ranges 0 V ... 1 V | Number of input ranges 0 mA ... 10 mA | Number of input ranges 0 V ... 10 V | Number of input ranges 0 mV ... 100 mV | Number of input ranges 0 V ... 2 V | Number of input ranges 0 V ... 2.5 V | Number of input ranges 0 mA ... 20 mA | Number of input ranges 0 V ... 20 V | Number of input ranges 0 mV ... 200 mV | Number of input ranges 0 V ... 24 V | Number of input ranges 0 V ... 30 V | Number of input ranges 0 mV ... 300 mV | Number of input ranges 0 mA ... 5 mA | Number of input ranges 0 V ... 5 V | Number of input ranges 0 mV ... 500 mV | Number of input ranges 0 mV ... 60 mV | Number of input ranges -1 V ... +1 V | Number of input ranges 1 V ... 5 V | Number of input ranges -10 V ... +10 V | Number of input ranges 10 V ... 0 V | Number of input ranges 10 V ... 2 V | Number of input ranges -100 mV ... +100 mV | Number of input ranges -2 V ... +2 V | Number of input ranges 2 V ... 10 V | Number of input ranges -2.5 V ... +2.5 V | Number of input ranges -20 mA ... +20 mA | Number of input ranges -20 V ... +20 V | Number of input ranges 20 mA ... 0 mA | Number of input ranges 20 mA ... 4 mA | Number of input ranges -300 mV ... +300 mV | Number of input ranges 4 mA ... 20 mA | Number of input ranges -5 V ... +5 V | Number of input ranges 5 V ... 0 V | Number of input ranges 5 V ... 1 V | Number of input ranges -500 mV ... +500 mV | Number of input ranges -60 mV ... +60 mV | Rated operation frequency (Hz) | Rated supply voltage at DC (V) | Load (Ohm) | Galvanic separation between output to output | Galvanic separation between input and output | Galvanic separation between supply voltage and all other current circuits | Malfunction message output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
245.40 € | 1 | 7 Days | 6.4 | 93.1 | 101.2 | - | 0.45 | - | -20|65 | - | Screw connection | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 0 | 0 | 1 | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 1 | 1 | -|- | 19.2|30 | 500000|10000000 | false | true | true | false | |||
237.20 € | 1 | 7 Days | 6.4 | 93.1 | 101.2 | - | 0.6 | - | -20|65 | - | Screw connection | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | -|- | 19.2|30 | 500000|500000 | false | true | true | false | |||
237.20 € | 1 | 7 Days | 6.4 | 93.1 | 101.2 | - | 0.45 | - | -20|65 | - | Screw connection | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | -|- | 19.2|30 | 500000|500000 | false | true | true | false | |||
235.80 € | 1 | 7 Days | 6.4 | 93.1 | 102.5 | - | 0.2 | - | -20|65 | - | Screw connection | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | -|- | 19.2|30 | 10000000|10000000 | false | true | true | false | |||
349.00 € | 1 | 9 Days | 6.4 | 93.1 | 101.2 | - | 0.45 | - | -20|65 | - | Screw connection | 0 | 1 | 1 | 1 | 1 | 0 | 1 | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | -|- | 19.2|30 | 500000|10000000 | false | true | true | false | |||
235.80 € | 1 | 7 Days | 6.4 | 93.1 | 101.2 | - | 0.45 | - | -20|65 | - | Screw connection | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | -|- | 19.2|30 | 500000|500000 | false | true | true | false |