Manufacturer part number: 2905281
Brand: PHOENIX CONTACT
Price: 473.10 €
Delivery time: 26 Days
Width: 12.6 mm
Height: 116.9 mm
Number of channels: 2
Type of electric connection: Other
Galvanic separation between inputs: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2905281
Part Number
|
---|
2905281 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Number of channels | Type of electric connection | Galvanic separation between inputs | |
---|---|---|---|---|---|---|---|---|---|---|
473.10 € | 1 | 26 Days | 12.6 | 116.9 | 2 | Other | true |
Loading...
Mounting method | Other | Depth(mm) | 113.7 | Switching current(A) | - |
---|---|---|---|---|---|
Power consumption(W) | - | Switching power(VA) | - | Type of power supply | - |
Operation temperature(°C) | -40|85 | Switching voltage(V) | - | Switching frequency(Hz) | - |
Degree of protection (IP) | IP20 | Number of output ranges +10 V ... -10 V | 0 | Number of output ranges +5 V ... -5 V | 0 |
Number of output ranges 0 V ... 1 V | 0 | Number of output ranges 0 mA ... 10 mA | 0 | Number of output ranges 0 V ... 10 V | 0 |
Number of output ranges 0 mV ... 100 mV | 0 | Number of output ranges 0 V ... 2 V | 0 | Number of output ranges 0 V ... 2.5 V | 0 |
Number of output ranges 0 mA ... 20 mA | 1 | Number of output ranges 0 V ... 20 V | 0 | Number of output ranges 0 mV ... 200 mV | 0 |
Number of output ranges 0 V ... 24 V | 0 | Number of output ranges 0 V ... 30 V | 0 | Number of output ranges 0 mV ... 300 mV | 0 |
Number of output ranges 0 mA ... 5 mA | 0 | Number of output ranges 0 V ... 5 V | 0 | Number of output ranges 0 mV ... 500 mV | 0 |
Number of output ranges 0 mV ... 60 mV | 0 | Number of output ranges -1 V ... +1 V | 0 | Number of output ranges 1 V ... 5 V | 0 |
Number of output ranges -10 mA ... +10 mA | 0 | Number of output ranges -10 V ... +10 V | 0 | Number of output ranges 10 V ... 0 V | 0 |
Number of output ranges 10 V ... 2 V | 0 | Number of output ranges -100 mV ... +100 mV | 0 | Number of output ranges -2 V ... +2 V | 0 |
Number of output ranges 2 V ... 10 V | 0 | Number of output ranges -2.5 V ... +2.5 V | 0 | Number of output ranges -20 mA ... +20 mA | 0 |
Number of output ranges -20 V ... +20 V | 0 | Number of output ranges 20 mA ... 0 mA | 0 | Number of output ranges 20 mA ... 4 mA | 0 |
Number of output ranges -300 mV ... +300 mV | 0 | Number of output ranges 4 mA ... 20 mA | 1 | Number of output ranges -5 mA ... +5 mA | 0 |
Number of output ranges -5 V ... +5 V | 0 | Number of output ranges 5 V ... 0 V | 0 | Number of output ranges 5 V ... 1 V | 0 |
Number of output ranges -500 mV ... +500 mV | 0 | Number of output ranges -60 mV ... +60 mV | 0 | Number of input ranges +10 V ... -10 V | 0 |
Number of input ranges +5 V ... -5 V | 0 | Number of input ranges 0 V ... 1 V | 0 | Number of input ranges 0 mA ... 10 mA | 0 |
Number of input ranges 0 V ... 10 V | 0 | Number of input ranges 0 mV ... 100 mV | 0 | Number of input ranges 0 V ... 2 V | 0 |
Number of input ranges 0 V ... 2.5 V | 0 | Number of input ranges 0 mA ... 20 mA | 1 | Number of input ranges 0 V ... 20 V | 0 |
Number of input ranges 0 mV ... 200 mV | 0 | Number of input ranges 0 V ... 24 V | 0 | Number of input ranges 0 V ... 30 V | 0 |
Number of input ranges 0 mV ... 300 mV | 0 | Number of input ranges 0 mA ... 5 mA | 0 | Number of input ranges 0 V ... 5 V | 0 |
Number of input ranges 0 mV ... 500 mV | 0 | Number of input ranges 0 mV ... 60 mV | 0 | Number of input ranges -1 V ... +1 V | 0 |
Number of input ranges 1 V ... 5 V | 0 | Number of input ranges -10 mA ... +10 mA | 0 | Number of input ranges -10 V ... +10 V | 0 |
Number of input ranges 10 V ... 0 V | 0 | Number of input ranges 10 V ... 2 V | 0 | Number of input ranges -100 mV ... +100 mV | 0 |
Number of input ranges -2 V ... +2 V | 0 | Number of input ranges 2 V ... 10 V | 0 | Number of input ranges -2.5 V ... +2.5 V | 0 |
Number of input ranges -20 mA ... +20 mA | 0 | Number of input ranges -20 V ... +20 V | 0 | Number of input ranges 20 mA ... 0 mA | 0 |
Number of input ranges 20 mA ... 4 mA | 0 | Number of input ranges -300 mV ... +300 mV | 0 | Number of input ranges 4 mA ... 20 mA | 1 |
Number of input ranges -5 mA ... +5 mA | 0 | Number of input ranges -5 V ... +5 V | 0 | Number of input ranges 5 V ... 0 V | 0 |
Number of input ranges 5 V ... 1 V | 0 | Number of input ranges -500 mV ... +500 mV | 0 | Number of input ranges -60 mV ... +60 mV | 0 |
Rated operation frequency(Hz) | -|- | Rated supply voltage at AC(V) | -|- | Rated supply voltage at DC(V) | -|- |
Load(Ohm) | 1375000|1375000 | Load influence(%/100%) | - | Inherently safe according to EN 60947-5-6 NAMUR | false |
Galvanic separation between output to output | - | Galvanic separation between input and output | - | Galvanic separation between supply voltage and all other current circuits | - |
Construction type of device | Built-in device | Malfunction message output | false | Temperature drift(%/K) | 0.002 |
SIL according to IEC 61508 | - |
This page is Loop-powered isolators, MACX MCR, part number 2905281.
You can find the detail information about specifications and dimensions on part number 2905281.
Part Number |
---|
2905278 |
2905279 |
2905280 |
2907704 |
2907705 |
2907706 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Number of channels | Type of electric connection | Galvanic separation between inputs |
---|---|---|---|---|---|---|---|---|---|---|
301.70 € | 1 | 7 Days | 12.6 | 112.5 | 1 | Screw connection | false | |||
301.70 € | 1 | 12 Days | 12.78 | 116.9 | 1 | Other | false | |||
473.10 € | 1 | 12 Days | 12.6 | 112.5 | 2 | Screw connection | true | |||
373.30 € | 1 | 7 Days | 12.6 | 112.5 | 1 | Screw connection | false | |||
373.30 € | 1 | 26 Days | 12.78 | 116.9 | 1 | Other | false | |||
536.90 € | 1 | 26 Days | 12.6 | 112.5 | 2 | Screw connection | true |