Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length W (mm) | Outer Dia. A (Ø) | Inner Diameter (mm) | Width of Ring (mm) | Maximum Transmissible Torque (Nm) | Bearing Surface (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 10 | 3 Days | 4.5 | 12 | 9 | 3.7 | 7 | 105 | ||
- | 10 | 3 Days | 4.5 | 13 | 10 | 3.7 | 9.7 | 116 | ||
- | 10 | 3 Days | 4.5 | 15 | 12 | 3.7 | 15 | 139 | ||
- | 10 | 3 Days | 4.5 | 16 | 13 | 3.7 | 18.6 | 151 | ||
- | 10 | 3 Days | 6.3 | 18 | 14 | 5.3 | 27.4 | 233 | ||
- | 10 | 3 Days | 6.3 | 19 | 15 | 5.3 | 32.6 | 250 | ||
- | 10 | 3 Days | 6.3 | 20 | 16 | 5.3 | 38.7 | 266 | ||
- | 10 | 3 Days | 6.3 | 21 | 17 | 5.3 | 45.1 | 283 | ||
- | 10 | 3 Days | 6.3 | 22 | 18 | 5.3 | 51.8 | 300 | ||
- | 10 | 3 Days | 6.3 | 24 | 19 | 5.3 | 72.8 | 316 | ||
- | 10 | 3 Days | 6.3 | 25 | 20 | 5.3 | 82.2 | 333 | ||
- | 10 | 3 Days | 6.3 | 26 | 22 | 5.3 | 79 | 366 | ||
- | 10 | 3 Days | 6.3 | 28 | 24 | 5.3 | 97 | 400 | ||
- | 10 | 3 Days | 6.3 | 30 | 25 | 5.3 | 136 | 416 | ||
- | 10 | 3 Days | 6.3 | 32 | 28 | 5.3 | 136 | 466 | ||
- | 10 | 3 Days | 6.3 | 35 | 30 | 5.3 | 201 | 499 | ||
- | 10 | 3 Days | 6.3 | 36 | 32 | 5.3 | 178 | 533 | ||
- | 10 | 3 Days | 7 | 40 | 35 | 6 | 270 | 659 | ||
- | 10 | 3 Days | 7 | 42 | 36 | 6 | 351 | 678 | ||
- | 10 | 3 Days | 7 | 44 | 38 | 6 | 393 | 716 | ||
- | 10 | 3 Days | 8 | 45 | 40 | 6.6 | 342 | 829 | ||
- | 5 | 3 Days | 8 | 48 | 42 | 6.6 | 463 | 870 | ||
- | 5 | 3 Days | 10 | 52 | 45 | 8.6 | 599 | 1215 | ||
- | 5 | 3 Days | 10 | 55 | 48 | 8.6 | 692 | 1296 | ||
- | 5 | 3 Days | 10 | 57 | 50 | 8.6 | 758 | 1350 | ||
- | 5 | 3 Days | 10 | 62 | 55 | 8.6 | 928 | 1485 | ||
- | 5 | 3 Days | 12 | 64 | 56 | 10.4 | 1080 | 1829 | ||
- | 5 | 3 Days | 12 | 68 | 60 | 10.4 | 1260 | 1959 |
Loading...
Configure
Basic Attributes
Overall Length W(mm)
Outer Dia. A(Ø)
Inner Diameter(mm)
Width of Ring(mm)
Maximum Transmissible Torque(Nm)
Bearing Surface(mm²)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes