Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
70904X8 |
70905X10 |
70906,35X10 |
70906X10 |
70907X12 |
70908X14 |
70909,53X14 |
70909X14 |
709010X17 |
709011X17 |
709012X17 |
709014X20 |
709015,88X23 |
709015X20 |
709016X23 |
709017X23 |
709019X25 |
709020X28 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length W (mm) | Outer Dia. A (Ø) | Inner Diameter (mm) | Overall Length (Without Screws) (mm) | Transmissible Torque at Given Max. Tightened Torque (Nm) | Maximum Tightened Torque of the Clamping Screws (Nm) | Wrench Size (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 15 | 8 | 4 | 12.5 | 3 | 4 | 8 | ||
- | 1 | 5 Days | 15 | 10 | 5 | 12.5 | 4 | 5 | 10 | ||
- | 1 | 5 Days | 15 | 10 | 6.35 | 12.5 | 7 | 8 | 10 | ||
- | 1 | 5 Days | 15 | 10 | 6 | 12.5 | 7 | 8 | 10 | ||
- | 1 | 5 Days | 15 | 12 | 7 | 12 | 8 | 9 | 12 | ||
- | 1 | 5 Days | 22 | 14 | 8 | 19 | 14 | 15 | 17 | ||
- | 1 | 5 Days | 22 | 14 | 9.53 | 19 | 14 | 15 | 17 | ||
- | 1 | 5 Days | 22 | 14 | 9 | 19 | 14 | 15 | 17 | ||
- | 1 | 5 Days | 22 | 17 | 10 | 18.5 | 18 | 19 | 19 | ||
- | 1 | 5 Days | 22 | 17 | 11 | 18.5 | 18 | 19 | 19 | ||
- | 1 | 5 Days | 22 | 17 | 12 | 18.5 | 18 | 19 | 19 | ||
- | 1 | 5 Days | 28 | 20 | 14 | 23 | 24 | 25 | 22 | ||
- | 1 | 5 Days | 28 | 23 | 15.88 | 23 | 26 | 27 | 27 | ||
- | 1 | 5 Days | 28 | 20 | 15 | 23 | 24 | 25 | 22 | ||
- | 1 | 5 Days | 28 | 23 | 16 | 23 | 26 | 27 | 27 | ||
- | 1 | 5 Days | 28 | 23 | 17 | 23 | 26 | 27 | 27 | ||
- | 1 | 5 Days | 28 | 25 | 19 | 23 | 29 | 30 | 27 | ||
- | 1 | 5 Days | 28 | 28 | 20 | 23 | 31 | 32 | 30 |
Loading...
Configure
Basic Attributes
Overall Length W(mm)
Outer Dia. A(Ø)
Inner Diameter(mm)
Overall Length (Without Screws)(mm)
Transmissible Torque at Given Max. Tightened Torque(Nm)
Maximum Tightened Torque of the Clamping Screws(Nm)
Wrench Size(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes