Manufacturer part number: R900934070
Brand: BOSCH REXROTH
Price: 3,686.40 €
Delivery time: 5 Days
Maximum flow rate (l/min): 8
Flow rate range A to B (l/min): Up to 8
Customs tariff weight: 2.08 kg
Flow characteristic: Linear
Pressure compensator: Without external closing of pressure compensator
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900934070
Part Number
|
---|
R900934070 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Flow rate range A to B (l/min) | Customs tariff weight (kg) | Flow characteristic | Pressure compensator | Check valve | |
---|---|---|---|---|---|---|---|---|---|---|
3,686.40 € | 1 | 5 Days | 8 | Up to 8 | 2.08 | Linear | Without external closing of pressure compensator | With |
Loading...
Max. operating pressure pmax (standard liquids) | 210 | Valve type | Proportional flow control valve | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Nominal size | 6 | Electrical connection | Without cable sockets, with component plug in accordance with DIN EN 175301-803-A | Type | 2FRE |
Device series | 2X | Customs tariff item number | 84812010 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Sealing material | FKM |
This page is BOSCH REXROTH Proportional Flow Control Valve 2FRE 6, part number R900934070.
You can find the detail information about specifications and dimensions on part number R900934070.
Part Number |
---|
R900933708 |
R900934891 |
R900936635 |
R900936636 |
R900937860 |
R900937864 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum flow rate (l/min) | Flow rate range A to B (l/min) | Customs tariff weight (kg) | Flow characteristic | Pressure compensator | Check valve |
---|---|---|---|---|---|---|---|---|---|---|
3,625.77 € | 1 | 5 Days | 3 | Up to 3 | 2.08 | Progressive | Without external closing of pressure compensator | With | ||
3,686.40 € | 1 | 5 Days | 2 | Up to 2 | 2.08 | Linear | Without external closing of pressure compensator | With | ||
3,625.77 € | 1 | 5 Days | 2 | Up to 2 | 2.1 | Linear | Without external closing of pressure compensator | None | ||
3,625.77 € | 1 | 5 Days | 16 | Up to 16 | 2.08 | Progressive | Without external closing of pressure compensator | None | ||
3,625.77 € | 1 | 5 Days | 10 | Up to 10 | 2.11 | Progressive | With external closing of the pressure compensator (suppression of the start-up jump) | None | ||
3,625.77 € | 1 | 5 Days | 16 | Up to 16 | 2.08 | Progressive | With external closing of the pressure compensator (suppression of the start-up jump) | None |