Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900438760 |
R900439389 |
R900440565 |
R900441810 |
R900455714 |
R900465879 |
R900476838 |
R900481621 |
R900481622 |
R900481623 |
R900481624 |
R900505004 |
R900581526 |
R900582719 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Throttling | Flow characteristic | Throttle check valve | Adjustment type | Sealing material | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.98 | With throttle check valve, supply or discharge throttling (the valve can be rotated) | With precision adjustment | Side B | Adjusting screw with lock nut and protective cap | FKM | ||
- | 1 | 5 Days | 0.989 | With throttle check valve, supply or discharge throttling (the valve can be rotated) | Standard design | Side A | Adjusting screw with lock nut and protective cap | FKM | ||
- | 1 | 5 Days | 0.978 | With throttle check valve, supply or discharge throttling (the valve can be rotated) | Standard design | Side B | Adjusting screw with lock nut and protective cap | FKM | ||
- | 1 | 5 Days | 1.175 | With two throttle check valves, supply or discharge throttling (the valve can be rotated) | Standard design | Side A and B | Rotary knob with scale | FKM | ||
- | 1 | 5 Days | 1.28 | With two throttle check valves, supply or discharge throttling (the valve can be rotated) | Standard design | Side A and B | Lockable rotary knob with scale | FKM | ||
- | 1 | 5 Days | 1.04 | With throttle check valve, supply or discharge throttling (the valve can be rotated) | Standard design | Side B | Rotary knob with scale | FKM | ||
- | 1 | 5 Days | 1.161 | With two throttle check valves, supply or discharge throttling (the valve can be rotated) | Standard design | Side A and B | Spindle with hexagon socket and scale | FKM | ||
- | 1 | 5 Days | 1.041 | With two throttle check valves, supply or discharge throttling (the valve can be rotated) | With precision adjustment | Side A and B | Adjusting screw with lock nut and protective cap | NBR | ||
- | 1 | 5 Days | 1.041 | With two throttle check valves, supply or discharge throttling (the valve can be rotated) | Standard design | Side A and B | Adjusting screw with lock nut and protective cap | NBR | ||
- | 1 | 5 Days | 1.065 | With two throttle check valves, supply or discharge throttling (the valve can be rotated) | With precision adjustment | Side A and B | Adjusting screw with lock nut and protective cap | FKM | ||
- | 1 | 5 Days | 1.04 | With two throttle check valves, supply or discharge throttling (the valve can be rotated) | Standard design | Side A and B | Adjusting screw with lock nut and protective cap | FKM | ||
- | 1 | 5 Days | 1.18 | With two throttle check valves, supply or discharge throttling (the valve can be rotated) | Standard design | Side A and B | Spindle with hexagon socket and scale | NBR | ||
- | 1 | 5 Days | 0.976 | With throttle check valve, supply or discharge throttling (the valve can be rotated) | With precision adjustment | Side A | Adjusting screw with lock nut and protective cap | FKM | ||
- | 1 | 5 Days | 1.14 | With two throttle check valves, supply or discharge throttling (the valve can be rotated) | With precision adjustment | Side A and B | Spindle with hexagon socket and scale | FKM |
Loading...
Maximum flow rate (l/min) | 80 | Valve type | Throttle check valve | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Nominal size | 6 | Maximum operating pressure (bar) | 315 | Type | Z2FS |
Model | Sandwich plate | Connection | None | Device series | 4X |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |