BOSCH REXROTH 2-Way Flow Control Valve 2FRM.K2

BOSCH REXROTH 2-Way Flow Control Valve 2FRM.K2
[Specifications]
・Valve type: 2-way flow control valve
・Type: 2FRM.K2
・Sealing material: FKM
・Maximum flow rate (l/min): 6, 32, 60

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900572182
R900905886
R900985448
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Flow rate range A to B (l/min) Customs tariff weight
(kg)
Nominal size Maximum operating pressure (bar)

411.40 €

1 5 Days 32Up to 32.00.2016315

411.40 €

1 5 Days 6Up to 6.00.26315

618.25 €

1 5 Days 60Up to 60.00.5810210

Loading...

  1. 1

Basic information

Adjustment element Hexagon socket Valve type 2-way flow control valve Customs tariff weight unit kg
Actuation Mechanical Pressure compensator Without pressure compensator stroke limitation Type 2FRM
Device series 1X Check valve With Customs tariff item number 84812010
Customs tariff weight per 1 Customs tariff country of origin DE Sealing material FKM

Tech Support