Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R901230028 |
R901230040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Nominal size | |
---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.02 | 40 | ||
- | 1 | 5 Days | 7.891 | 80 |
Loading...
Drive shaft | Cylindrical shaft with parallel key, ISO 3019-2 | Max. operating pressure pmax (standard liquids) | 15 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Nominal pressure (pN) (standard liquids) | 15 | Suction and pressure connection | Suction and pressure connection in accordance with SAE | Design size | 4 |
Type | PGZ | Pump type | Gerotor pump | Direction of rotation | Clockwise |
Device series | 1X | Flange design | 4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1 | Customs tariff item number | 84136031 |
Customs tariff weight per | 1 | Customs tariff country of origin | DE | Sealing material | FKM |