Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900937980 |
R900937981 |
R900937982 |
R900937983 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Flow characteristic | |
---|---|---|---|---|---|---|
- | 1 | 5 Days | 2.48 | 140 | ||
- | 1 | 5 Days | 2.46 | 190 | ||
- | 1 | 5 Days | 2.48 | 50 | ||
- | 1 | 5 Days | 2.48 | 80 |
Loading...
Maximum flow rate (l/min) | 190 | Valve type | 2-way proportional throttle valve | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Nominal size | 16 | Maximum operating pressure (bar) | 315 | Electrical connection | Without cable sockets, with component plug in accordance with DIN EN 175301-803 |
Actuation | Electrical | Type | FE | Device series | 2X |
Customs tariff item number | 84812010 | Control electronics | External | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Sealing material | NBR |