Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900549687 |
R900549688 |
R900549689 |
R900908807 |
R900910904 |
R900910905 |
R900910906 |
R900910912 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Customs tariff — weight (kg) | Flow rate range A to B (l/min) | Customs tariff weight (kg) | Customs tariff — weight per | Customs tariff weight unit | Customs tariff — weight unit | Customs tariff — item number | Customs tariff item number | Customs tariff — country of origin | Customs tariff weight per | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 32 | - | Up to 32.0 | 1.48 | - | kg | - | - | 84812010 | - | 1 | DE | ||
- | 1 | 5 Days | 32 | - | Up to 32.0 | 1.34 | - | kg | - | - | 84812010 | - | 1 | DE | ||
- | 1 | 5 Days | 32 | 1.38 | Up to 32.0 | - | 1 | - | kg | 84812010 | - | DE | - | - | ||
- | 1 | 5 Days | 32 | 1.28 | Up to 32.0 | - | 1 | - | kg | 84812010 | - | DE | - | - | ||
- | 1 | 5 Days | 6 | 1.48 | Up to 6.0 | - | 1 | - | kg | 84812010 | - | DE | - | - | ||
- | 1 | 5 Days | 6 | 1.336 | Up to 6.0 | - | 1 | - | kg | 84812010 | - | DE | - | - | ||
- | 1 | 5 Days | 6 | 1.34 | Up to 6.0 | - | 1 | - | kg | 84812010 | - | DE | - | - | ||
- | 1 | 5 Days | 6 | 1.28 | Up to 6.0 | - | 1 | - | kg | 84812010 | - | DE | - | - |
Loading...
Adjustment element | Hexagon socket | Valve type | 2-way flow control valve | Nominal size | 6 |
---|---|---|---|---|---|
Maximum operating pressure (bar) | 315 | Actuation | Mechanical | Pressure compensator | Without closure of pressure compensator |
Type | Z2FRM | Device series | 2X | Check valve | With |
Sealing material | FKM |
Configure
Basic Attributes
Maximum flow rate (l/min)
Customs tariff — weight(kg)
Flow rate range A to B (l/min)
Customs tariff weight(kg)
Customs tariff — weight per
Customs tariff weight unit
Customs tariff — weight unit
Customs tariff — item number
Customs tariff item number
Customs tariff — country of origin
Customs tariff weight per
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes