BOSCH REXROTH Piston Pressure Switch HED 8-2X (R901095551)

BOSCH REXROTH Piston Pressure Switch HED 8-2X R901095551

Product Details:

Manufacturer part number: R901095551

Brand: BOSCH REXROTH

Price: 562.71

Delivery time: 5 Days


Technical Data:

Maximum operating pressure bar: 350

Type code: HED 8 OA-2X/100K14KS

Customs tariff weight: 0.848 kg

Pressure stage bar: 100

Electrical connection: Without cable socket, device plug DIN EN 175301-803


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R901095551

Part Number
R901095551
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum operating pressure bar Type code Customs tariff weight
(kg)
Pressure stage bar Electrical connection Connection Adjustment type

562.71 €

1 5 Days 350HED 8 OA-2X/100K14KS0.848100Without cable socket, device plug DIN EN 175301-803Piping installationLockable rotary knob with scale

Loading...

  1. 1

Basic information

Seal Material Nitrile Rubber Customs tariff weight unit kg Voltage V/Hz DC voltage 24 V
Type HED 8 Display without Outputs One switching output
Device series 2X Customs tariff weight Pro 1 Customs tariff article number 90262080
Customs tariff country of origin DE

This page is BOSCH REXROTH Piston Pressure Switch HED 8-2X, part number R901095551.
You can find the detail information about specifications and dimensions on part number R901095551.

Variation of this product

Part Number
R901091138
R901094159
R901095375
R901099808
R901099811
R901101640
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum operating pressure bar Type code Customs tariff weight
(kg)
Pressure stage bar Electrical connection Connection Adjustment type

486.86 €

1 5 Days 400HED 8 OP-2X/350K14AS0.78350Without cable socket, device plug DIN EN 175301-803Plate mountingSpindle with scale, with protection cap

449.78 €

1 5 Days 350HED 8 OA-2X/100K14KW0.85100Without cable socket, device plug DIN EN 175301-803Piping installationRotary knob with scale

462.72 €

1 5 Days 350HED 8 OH-2X/100K14S0.575100Without cable socket, device plug DIN EN 175301-803Flange connection (ISO 16873)1)Spindle with hexagon socket, without scale, with protection cap, sealable

434.20 €

1 5 Days 350HED 8 OH-2X/200K140.555200Without cable socket, device plug DIN EN 175301-803Flange connection (ISO 16873)1)Spindle with hexagon socket, without scale, without protection cap

618.34 €

1 5 Days 350HED 8 OH-2X/200K14KS0.677200Without cable socket, device plug DIN EN 175301-803Flange connection (ISO 16873)1)Lockable rotary knob with scale

434.20 €

1 5 Days 400HED 8 OH-2X/350K140.556350Without cable socket, device plug DIN EN 175301-803Flange connection (ISO 16873)1)Spindle with hexagon socket, without scale, without protection cap

Tech Support