Manufacturer part number: R900533689
Brand: BOSCH REXROTH
Price: 2,553.54 €
Delivery time: 5 Days
Customs tariff weight: 9.961 kg
Nominal size: 80
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900533689
Seal Material | Nitrile Rubber | Cracking Pressure(MPa) | 0.012 | Valve type | Prefill valve |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Pre-relief | None | Tank bore | None |
Maximum operating pressure(bar) | 350 | Type of connection | For flange connection | Type | ZSF |
Connection | Screw-in holes with pipe thread according to ISO 228, DIN EN 3852 Part 2 | Device series | 1X | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is BOSCH REXROTH Prefill Valve ZSF, part number R900533689.
You can find the detail information about specifications and dimensions on part number R900533689.
Part Number |
---|
R900521903 |
R900522343 |
R900533756 |
R900536691 |
R900569477 |
R900574729 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Nominal size |
---|---|---|---|---|---|---|
1,622.28 € | 1 | 5 Days | 4 | 40 | ||
2,881.18 € | 1 | 5 Days | 14.84 | 100 | ||
2,007.60 € | 1 | 5 Days | 5.54 | 50 | ||
2,469.05 € | 1 | 5 Days | 6.98 | 63 | ||
8,634.51 € | 1 | 5 Days | 47.06 | 160 | ||
1,567.58 € | 1 | 5 Days | 3.56 | 32 |