Timing belts / OMEGA / 5M / CR / glass fibre / OPTIBELT (Part Numbers)

Timing belts / OMEGA / 5M / CR / glass fibre / OPTIBELT
· synchronous speed
· highest precision
· perceptibly lower noise level due to the optibelt OMEGA tooth profile
· use in standard HTD and RPP timing belt pulleys
· maintenance-free
· temperature resistant from –30°C to +100°C
· efficiency of up to 98%

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10005M1577ZA
10505M1577ZA
12005M2577ZA
14205M2577ZA
18705M1577ZA
2555M977ZA
2705M1577ZA
2805M1577ZA
2955M1577ZA
3005M977ZA
3055M977ZA
3305M1577ZA
3505M1577ZA
3505M2577ZA
3755M1577ZA
4005M1577ZA
4005M2577ZA
4005M977ZA
4205M977ZA
4255M1577ZA
4255M2577ZA
4255M977ZA
4505M1577ZA
4505M2577ZA
4505M977ZA
4605M1577ZA
4755M1577ZA
5005M1577ZA
5005M2577ZA
5005M977ZA
5255M1577ZA
5505M1577ZA
5655M2577ZA
5655M977ZA
5755M1577ZA
6005M1577ZA
6005M977ZA
6705M2577ZA
7005M2577ZA
7505M1577ZA
7505M2577ZA
7555M1577ZA
7755M1577ZA
8005M1577ZA
8005M2577ZA
8005M977ZA
8355M1577ZA
8505M1577ZA
9005M1577ZA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff — weight
(kg)
Customs tariff — item number Number of teeth Pitch length
(mm)
Length
(mm)

13.49 €

1 5 Days 150401035002001.0001.000

13.92 €

1 5 Days 150.06401035002101.0501.050

23.32 €

1 5 Days 250401035002401.2001.200

26.02 €

1 5 Days 250.15401035002841.4201.420

21.46 €

1 5 Days 150401036003741.8701.870

4.32 €

1 5 Days 90.0094010390051255255

6.34 €

1 5 Days 150.0154010390054270270

6.55 €

1 5 Days 1504010390056280280

6.11 €

1 5 Days 150.0154010390059295295

4.55 €

1 5 Days 904010390060300300

4.71 €

1 5 Days 90.0094010390061305305

7.08 €

1 5 Days 150.0154010390066330330

7.29 €

1 5 Days 150.0234010390070350350

11.49 €

1 5 Days 250.0264010390070350350

7.54 €

1 5 Days 150.0154010390075375375

7.83 €

1 5 Days 150.0274010390080400400

11.48 €

1 5 Days 250.0254010390080400400

5.55 €

1 5 Days 90.0094010390080400400

5.88 €

1 5 Days 904010390084420420

8.63 €

1 5 Days 150.0284010390085425425

13.05 €

1 5 Days 250.0374010390085425425

5.48 €

1 5 Days 90.044010390085425425

8.86 €

1 5 Days 150.0254010390090450450

13.26 €

1 5 Days 250.054010390090450450

5.88 €

1 5 Days 90.0184010390090450450

8.54 €

1 5 Days 150.0154010390092460460

9.49 €

1 5 Days 150.0654010390095475475

9.32 €

1 5 Days 150.01540103900100500500

13.65 €

1 5 Days 250.00140103900100500500

6.34 €

1 5 Days 90.00940103900100500500

9.46 €

1 5 Days 150.01540103900105525525

9.29 €

1 5 Days 150.01540103900110550550

14.83 €

1 5 Days 250.0540103900113565565

6.55 €

1 5 Days 9040103900113565565

10.32 €

1 5 Days 150.0340103900115575575

10.14 €

1 5 Days 150.01540103900120600600

6.55 €

1 5 Days 90.01840103900120600600

22.31 €

1 5 Days 250.07440103500134670670

16.62 €

1 5 Days 25040103500140700700

11.55 €

1 5 Days 15040103500150750750

17.37 €

1 5 Days 25040103500150750750

11.55 €

1 5 Days 15040103500151755755

12.34 €

1 5 Days 15040103500155775775

11.92 €

1 5 Days 150.03640103500160800800

17.66 €

1 5 Days 250.07540103500160800800

8.20 €

1 5 Days 90.02740103500160800800

12.31 €

1 5 Days 150.140103500167835835

12.31 €

1 5 Days 15040103500170850850

12.60 €

1 5 Days 15040103500180900900

Loading...

  1. 1

Basic information

Temperature resistant from(°C) -30 Electrical conductivity yes/no y Customs tariff — weight per 1
Customs tariff — weight unit kg Acceptance test certificate EN 10204 – 3.1 yes/no n Tooth height(mm) 1.9
Outside idlers can be used yes/no Yes Belt thickness(mm) 3.4 Profile 5M
Customs tariff — country of origin DE Pitch p(mm) 5 Engineering material Polychloroprene
Maintenance required n Tooth profile Semi-circular Oil-resistant Limited
Tension cords Glass fiber tension cords Temperature resistant up to(°C) 100

Tech Support