Timing belts / ISO 5296 / XL / Chloroprene compound (Part Numbers)

Timing belts / ISO 5296 / XL / Chloroprene compound
· Broad performance range
· Low bearing loading
· High level of flexibility
· Synchronous torque transmission
· Extremely small pulley diameters
· Fiberglass cord
· Maintenance-free
· Temperature range -30°C to +100°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
60XL03777ZA
110XL03777ZA
120XL03777ZA
130XL03777ZA
140XL03777ZA
142XL03777ZA
150XL03777ZA
160XL03777ZA
170XL03777ZA
180XL03777ZA
190XL03777ZA
200XL03777ZA
220XL03777ZA
290XL03777ZA
344XL03777ZA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Customs tariff — item number Number of teeth Pitch length, imperial
(inch)
Pitch length
(mm)
Length
(mm)

2.54 €

1 5 Days 0.00340103900306152.4152.4

3.06 €

1 5 Days 0.006401039005511279.4279.4

3.17 €

1 5 Days 0.007401039006012304.8304.8

3.22 €

1 5 Days 0.007401039006513330.2330.2

3.35 €

1 5 Days 0.008401039007014355.6355.6

3.35 €

1 5 Days 0401039007114.2360.68360.68

3.45 €

1 5 Days 0.008401039007515381381

3.72 €

1 5 Days 0.009401039008016406.4406.4

3.72 €

1 5 Days 0.009401039008517431.8431.8

3.80 €

1 5 Days 0.01401039009018457.2457.2

3.68 €

1 5 Days 0.01401039009519482.6482.6

4.09 €

1 5 Days 0.0114010390010020508508

212.83 €

1 5 Days 0.0124010390011022558.8558.8

4.55 €

1 5 Days 04010350014529736.6736.6

5.14 €

1 5 Days 04010350017234.4873.76873.76

Loading...

  1. 1

Basic information

Nominal width W (mm)(mm) 9.525 Nominal width W (inch)(Inch) 0.375 Temperature resistant from(°C) -30
Electrical conductivity yes/no y Customs tariff — weight per 1 Tooth width(mm) 2.57
Customs tariff — weight unit kg Norm ISO 5296 Acceptance test certificate EN 10204 – 3.1 yes/no n
Tooth height(mm) 1.27 Outside idlers can be used yes/no Yes Tooth angle(°) 50
Belt thickness(mm) 2.3 Profile XL Customs tariff — country of origin DE
Pitch p(mm) 5.08 Engineering material Chloroprene compound Maintenance required n
Tooth profile Trapezoidal Oil-resistant Limited Tension cords Glass fiber tension cords
Temperature resistant up to(°C) 100

Tech Support