Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Customs tariff — weight (kg) | Customs tariff — weight per | Number of teeth | Pitch length (mm) | |
---|---|---|---|---|---|---|---|---|---|
8.06 € | 1 | 5 Days | 10 | 0.001 | 1 | 40 | 200 | ||
8.14 € | 1 | 5 Days | 10 | 0.001 | 1 | 45 | 225 | ||
11.52 € | 1 | 5 Days | 16 | 0.016 | 1 | 45 | 225 | ||
8.26 € | 1 | 5 Days | 10 | 0.01 | 100 | 49 | 245 | ||
11.78 € | 1 | 5 Days | 16 | 0.016 | 1 | 49 | 245 | ||
5.54 € | 1 | 5 Days | 6 | 0 | 1 | 49 | 245 | ||
8.38 € | 1 | 5 Days | 10 | 0.01 | 1 | 50 | 250 | ||
11.78 € | 1 | 5 Days | 16 | 0.016 | 1 | 51 | 255 | ||
8.78 € | 1 | 5 Days | 10 | 0.01 | 1 | 56 | 280 | ||
12.43 € | 1 | 5 Days | 16 | 0.01 | 1 | 59 | 295 | ||
8.86 € | 1 | 5 Days | 10 | 0.02 | 1 | 61 | 305 | ||
12.75 € | 1 | 5 Days | 16 | 0 | 1 | 61 | 305 | ||
8.97 € | 1 | 5 Days | 10 | 0.01 | 1 | 66 | 330 | ||
12.82 € | 1 | 5 Days | 16 | 0.011 | 1 | 66 | 330 | ||
17.45 € | 1 | 5 Days | 25 | 0.025 | 1 | 66 | 330 | ||
8.97 € | 1 | 5 Days | 10 | 0.01 | 1 | 68 | 340 | ||
12.82 € | 1 | 5 Days | 16 | 0.016 | 1 | 68 | 340 | ||
12.86 € | 1 | 5 Days | 16 | 0.016 | 1 | 71 | 355 | ||
9.05 € | 1 | 5 Days | 10 | 0.01 | 1 | 73 | 365 | ||
12.86 € | 1 | 5 Days | 16 | 0.45 | 1 | 73 | 365 | ||
9.11 € | 1 | 5 Days | 10 | 0.008 | 1 | 78 | 390 | ||
12.86 € | 1 | 5 Days | 16 | 0.016 | 1 | 78 | 390 | ||
9.11 € | 1 | 5 Days | 10 | 0.001 | 1 | 80 | 400 | ||
12.86 € | 1 | 5 Days | 16 | 0.016 | 1 | 80 | 400 | ||
9.11 € | 1 | 5 Days | 10 | 0.175 | 1 | 82 | 410 | ||
12.86 € | 1 | 5 Days | 16 | 0.016 | 1 | 82 | 410 | ||
9.25 € | 1 | 5 Days | 10 | 0 | 1 | 84 | 420 | ||
13.15 € | 1 | 5 Days | 16 | 0.016 | 1 | 84 | 420 | ||
13.15 € | 1 | 5 Days | 16 | 0 | 1 | 90 | 450 | ||
9.25 € | 1 | 5 Days | 10 | 0 | 1 | 91 | 455 | ||
13.15 € | 1 | 5 Days | 16 | 0 | 1 | 91 | 455 | ||
13.34 € | 1 | 5 Days | 16 | 0 | 1 | 92 | 460 | ||
9.57 € | 1 | 5 Days | 10 | 0.01 | 1 | 95 | 475 | ||
9.69 € | 1 | 5 Days | 10 | 0 | 1 | 96 | 480 | ||
13.66 € | 1 | 5 Days | 16 | 0.016 | 1 | 96 | 480 | ||
9.95 € | 1 | 5 Days | 10 | 0.01 | 1 | 100 | 500 | ||
14.18 € | 1 | 5 Days | 16 | 0.016 | 1 | 100 | 500 | ||
19.20 € | 1 | 5 Days | 25 | 0.215 | 1 | 100 | 500 | ||
11.71 € | 1 | 5 Days | 12 | 0 | 1 | 102 | 510 | ||
14.57 € | 1 | 5 Days | 16 | 0 | 1 | 102 | 510 | ||
10.46 € | 1 | 5 Days | 10 | 0 | 1 | 105 | 525 | ||
20.35 € | 1 | 5 Days | 25 | 0.001 | 1 | 105 | 525 | ||
10.86 € | 1 | 5 Days | 10 | 0.01 | 1 | 110 | 550 | ||
10.92 € | 1 | 5 Days | 10 | 0 | 1 | 115 | 575 | ||
15.49 € | 1 | 5 Days | 16 | 0 | 1 | 115 | 575 | ||
21.34 € | 1 | 5 Days | 25 | 0.015 | 1 | 115 | 575 | ||
12.82 € | 1 | 5 Days | 12 | 0 | 1 | 122 | 610 | ||
17.05 € | 1 | 5 Days | 16 | 0.127 | 1 | 132 | 660 | ||
12.15 € | 1 | 5 Days | 10 | 0 | 1 | 138 | 690 | ||
17.31 € | 1 | 5 Days | 16 | 0.001 | 1 | 138 | 690 | ||
23.63 € | 1 | 5 Days | 25 | 0 | 1 | 138 | 690 | ||
12.43 € | 1 | 5 Days | 10 | 0.01 | 1 | 140 | 700 | ||
23.74 € | 1 | 5 Days | 25 | 0 | 1 | 140 | 700 | ||
12.43 € | 1 | 5 Days | 10 | 0.01 | 1 | 144 | 720 | ||
23.74 € | 1 | 5 Days | 25 | 0 | 1 | 144 | 720 | ||
12.48 € | 1 | 5 Days | 10 | 0.02 | 1 | 150 | 750 | ||
12.48 € | 1 | 5 Days | 10 | 0.01 | 1 | 156 | 780 | ||
18.82 € | 1 | 5 Days | 16 | 0.032 | 1 | 163 | 815 | ||
13.60 € | 1 | 5 Days | 10 | 0.02 | 1 | 180 | 900 | ||
19.51 € | 1 | 5 Days | 16 | 0.016 | 1 | 180 | 900 |
Loading...
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | n | Tooth width(mm) | 2.65 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 39269097 | Norm | ISO 17396 |
Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 1.2 | Outside idlers can be used yes/no | Yes |
Tooth angle(°) | 40 | Belt thickness(mm) | 2.2 | Profile | T5 |
Customs tariff — country of origin | DE | Pitch p(mm) | 5 | Engineering material | Polyurethane |
Maintenance required | n | Tooth profile | Trapezoidal | Oil-resistant | Good |
Tension cords | Steel tension cords | Temperature resistant up to(°C) | 80 |