BOSCH REXROTH Directional Solenoid Valve WE 6..E (Part Numbers)

BOSCH REXROTH Directional Solenoid Valve WE 6..E
[Specifications]
・Valve type: Directional solenoid valve
・Type: WE
・Adjustment type: Electrical
・Maximum operating pressure (bar): 350
・Nominal size: 6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900548772
R900549534
R900550062
R900550312
R900551140
R900551703
R900551704
R900552321
R900552901
R900553099
R900553670
R900554753
R900558089
R900558641
R900558642
R900561180
R900561270
R900561272
R900561274
R900561276
R900561278
R900561280
R900561281
R900561282
R900561284
R900561285
R900561286
R900561288
R900561290
R900561291
R900561292
R900564105
R900564107
R900567496
R900567497
R900567512
R900568233
R900571012
R900572785
R900573313
R900577475
R900578186
R900901748
R900901751
R900902960
R900903081
R900903685
R900903900
R900903906
R900904032
R900904814
R900904957
R900904958
R900905548
R900905662
R900905896
R900906009
R900906667
R900906672
R900908669
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Customs tariff — weight
(kg)
Voltage (V/Hz) Spring return Main connections Spool symbol Electrical connection Auxiliary actuation device Throttle insert diameter
(mm)
Sealing material

520.65 €

1 5 Days 801.98DC 24 VWith spring return4JWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-FKM

420.71 €

1 5 Days 801.46DC 24 VWith spring return4HAWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

408.58 €

1 5 Days 801.46DC 24 VWith spring return4DWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With manual override-NBR

525.55 €

1 5 Days 802DC 24 VWith spring return4JWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With manual override-NBR

509.25 €

1 5 Days 601.4Alternating current voltage 120 V or 110 V 50/60 HzWith spring return4DCable entry on cover, with indicator lightWith concealed auxiliary actuation device (standard)-NBR

593.25 €

1 5 Days 601.721Alternating current voltage 120 V or 110 V 50/60 HzWith spring return4JWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

437.51 €

1 5 Days 601.321Alternating current voltage 120 V or 110 V 50/60 HzWith spring return4DWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

648.05 €

1 5 Days 601.7Alternating current voltage 120 V or 110 V 50/60 HzWithout spring return with detent4DWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

467.15 €

1 5 Days 801.56DC 24 VWith spring return4DCable entry on cover, with indicator lightWith concealed auxiliary actuation device (standard)-NBR

392.89 €

1 5 Days 801.46DC 24 VWith spring return3AWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)Without auxiliary actuation device-NBR

420.71 €

1 5 Days 801.461DC 24 VWith spring return4HBWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

392.89 €

1 5 Days 801.46DC 24 VWith spring return4DWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)Without auxiliary actuation device-NBR

467.15 €

1 5 Days 801.54DC 24 VWith spring return4CCable entry on cover, with indicator lightWith concealed auxiliary actuation device (standard)-NBR

593.25 €

1 5 Days 601.721Alternating current voltage 120 V or 110 V 50/60 HzWith spring return4EWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

620.12 €

1 5 Days 601.721Alternating current voltage 120 V or 110 V 50/60 HzWith spring return4GWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

392.89 €

1 5 Days 801.481DC 24 VWith spring return3AWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

392.89 €

1 5 Days 801.46DC 24 VWith spring return3BWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

392.89 €

1 5 Days 801.46DC 24 VWith spring return4CWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

392.89 €

1 5 Days 801.46DC 24 VWith spring return4DWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

392.89 €

1 5 Days 801.455DC 24 VWith spring return4YWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

494.17 €

1 5 Days 802DC 24 VWith spring return4EWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

392.89 €

1 5 Days 801.46DC 24 VWith spring return4EAWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

392.89 €

1 5 Days 801.46DC 24 VWith spring return4EBWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

521.98 €

1 5 Days 802DC 24 VWith spring return4GWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

420.71 €

1 5 Days 801.46DC 24 VWith spring return4GAWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

420.71 €

1 5 Days 801.44DC 24 VWith spring return4GBWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

521.98 €

1 5 Days 801.981DC 24 VWith spring return4HWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

494.17 €

1 5 Days 801.99DC 24 VWith spring return4JWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

392.89 €

1 5 Days 801.44DC 24 VWith spring return4JAWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

392.89 €

1 5 Days 801.46DC 24 VWith spring return4JBWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

521.98 €

1 5 Days 801.98DC 24 VWith spring return4QWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

419.37 €

1 5 Days 801.44DC 24 VWith spring return4DWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-FKM

550.89 €

1 5 Days 801.98DC 24 VWithout spring return with detent4CWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

536.60 €

1 5 Days 801.98DC 12 VWith spring return4JWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

564.42 €

1 5 Days 801.981DC 12 VWith spring return4GWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

550.89 €

1 5 Days 801.98DC 24 VWithout spring return with detent4DWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

494.17 €

1 5 Days 801.98DC 24 VWith spring return4WWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

521.98 €

1 5 Days 801.98DC 24 VWith spring return4RWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

494.17 €

1 5 Days 801.98DC 24 VWith spring return4UWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

511.60 €

1 5 Days 801.98DC 24 VWithout spring return4DWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

521.98 €

1 5 Days 801.98DC 24 VWith spring return4MWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

392.89 €

1 5 Days 801.46DC 24 VWith spring return4UAWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

437.51 €

1 5 Days 601.32Alternating current voltage 120 V or 110 V 50/60 HzWith spring return4CWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

521.98 €

1 5 Days 801.98DC 24 VWith spring return4LWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

414.11 €

1 5 Days 801.45Direct current voltage 205 VWith spring return4CWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

414.11 €

1 5 Days 801.45Direct current voltage 205 VWith spring return4DWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

414.11 €

1 5 Days 801.455DC 12 VWith spring return4CWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

564.42 €

1 5 Days 801.96DC 12 VWith spring return4HWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

536.60 €

1 5 Days 802.001DC 12 VWith spring return4EWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

420.71 €

1 5 Days 801.44DC 24 VWith spring return4RBWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

550.89 €

1 5 Days 802DC 24 VWithout spring return with detent3AWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

414.11 €

1 5 Days 801.45DC 96 VWith spring return4DWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

593.31 €

1 5 Days 801.94DC 96 VWithout spring return with detent4DWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

419.37 €

1 5 Days 801.44DC 24 VWith spring return4CWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-FKM

437.51 €

1 5 Days 601.32Alternating current voltage 120 V or 110 V 50/60 HzWith spring return3AWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

437.51 €

1 5 Days 601.3Alternating current voltage 120 V or 110 V 50/60 HzWith spring return4YWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

420.71 €

1 5 Days 801.44DC 24 VWith spring return4QAWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

437.51 €

1 5 Days 601.3Alternating current voltage 120 V or 110 V 50/60 HzWith spring return3BWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

620.12 €

1 5 Days 601.721Alternating current voltage 120 V or 110 V 50/60 HzWith spring return4HWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

414.11 €

1 5 Days 801.44DC 12 VWith spring return3BWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)With concealed auxiliary actuation device (standard)-NBR

Loading...

Basic information

Spool return in main valve None Spool position Not monitored Screw-in bore No screw-in valve
Valve type Directional solenoid valve Back pressure valve / pilot control valve Without Customs tariff — weight per 1
Pilot control valve None Customs tariff — weight unit kg Customs tariff — item number 84812010
Nominal size 6 Actuation type Direct-operated Maximum operating pressure (bar) 350
Actuation Electrical Type WE Device series 6X
Solenoid High-performance solenoid, wet-pin (switching in oil) with removable coil Customs tariff — country of origin DE Adjustment type Electrical

Tech Support