Manufacturer part number: R900954602
Brand: BOSCH REXROTH
Price: 6,637.85 €
Delivery time: 5 Days
Maximum flow rate (l/min): 85
Valve type: 4/3-way proportional directional valve
Customs tariff weight: 8.02 kg
Nominal size: 10
Spool symbol: E
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900954602
Part Number
|
---|
R900954602 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Valve type | Customs tariff weight (kg) | Nominal size | Spool symbol | Control oil supply | |
---|---|---|---|---|---|---|---|---|---|---|
6,637.85 € | 1 | 5 Days | 85 | 4/3-way proportional directional valve | 8.02 | 10 | E | External control oil feed, external control oil return |
Loading...
Spool return in main valve | Via spring | Spool position | Not monitored | Screw-in bore | No screw-in valve |
---|---|---|---|---|---|
Characteristic curve | No | Back pressure valve / pilot control valve | With pressure-reducing valve | Customs tariff weight unit | kg |
Voltage (V/Hz) | DC 24 V | Actuation type | Pilot-controlled | Spring return | With spring return |
Main connections | 4 | Maximum operating pressure (bar) | 350 | Electrical connection | With component plug in accordance with DIN EN 175201-804, without cable sockets (ordered separately) |
Type | 4WRZE | Auxiliary actuation device | Without auxiliary actuation device | Device series | 7X |
Solenoid | Proportional solenoid with removable spool | Check valve | None | Customs tariff item number | 84812010 |
Setpoint input | ±10 V | Control electronics | Internal | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Adjustment type | Electrical | Sealing material | NBR |
This page is BOSCH REXROTH Directional Spool Valve WRZE, part number R900954602.
You can find the detail information about specifications and dimensions on part number R900954602.
Part Number |
---|
R900954566 |
R900954567 |
R900954568 |
R900954603 |
R900954605 |
R900954647 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum flow rate (l/min) | Valve type | Customs tariff weight (kg) | Nominal size | Spool symbol | Control oil supply |
---|---|---|---|---|---|---|---|---|---|---|
7,128.82 € | 1 | 5 Days | 25 | 4/3-way proportional directional valve | 8.46 | 10 | E | Internal control oil feed, internal control oil return | ||
7,128.82 € | 1 | 5 Days | 50 | 4/3-way proportional directional valve | 8.481 | 10 | E | Internal control oil feed, internal control oil return | ||
7,128.82 € | 1 | 5 Days | 85 | 4/3-way proportional directional valve | 8.361 | 10 | E | Internal control oil feed, internal control oil return | ||
6,586.28 € | 1 | 5 Days | 50 | 4/2-way proportional directional valve | 7.901 | 10 | EA | Internal control oil feed, external control oil return | ||
6,586.28 € | 1 | 5 Days | 85 | 4/2-way proportional directional valve | 8.6 | 10 | EA | Internal control oil feed, internal control oil return | ||
7,413.58 € | 1 | 5 Days | 50 | 4/3-way proportional directional valve | 8.46 | 10 | W8 | Internal control oil feed, internal control oil return |