Manufacturer part number: R900954095
Brand: BOSCH REXROTH
Price: 3,100.45 €
Delivery time: 5 Days
Maximum flow rate (l/min): 16
Customs tariff weight: 2.12 kg
Nominal size: 6
Spool symbol: W1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900954095
Spool return in main valve | None | Spool position | Monitored | Screw-in bore | No screw-in valve |
---|---|---|---|---|---|
Characteristic curve | No | Valve type | 4/3-way proportional directional valve | Back pressure valve / pilot control valve | With pressure-reducing valve |
Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V | Actuation type | Direct-operated |
Spring return | With spring return | Main connections | 4 | Maximum operating pressure (bar) | 315 |
Electrical connection | With component plug in accordance with DIN EN 175301-803, without cable sockets (ordered separately) | Type | 4WRE | Auxiliary actuation device | Without auxiliary actuation device |
Device series | 2X | Solenoid | Proportional solenoid with removable spool | Check valve | None |
Customs tariff item number | 84812010 | Setpoint input | None | Control electronics | External |
Customs tariff weight per | 1 | Control oil supply | None | Customs tariff country of origin | DE |
Adjustment type | Electrical | Sealing material | FKM |
This page is BOSCH REXROTH Directional Spool Valve 4WRE, part number R900954095.
You can find the detail information about specifications and dimensions on part number R900954095.
Part Number |
---|
R900941264 |
R900944121 |
R900954092 |
R900954096 |
R900954097 |
R900954098 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum flow rate (l/min) | Customs tariff weight (kg) | Nominal size | Spool symbol |
---|---|---|---|---|---|---|---|---|
2,835.32 € | 1 | 5 Days | 8 | 2.12 | 6 | W | ||
2,835.32 € | 1 | 5 Days | 16 | 2.15 | 6 | W | ||
2,835.32 € | 1 | 5 Days | 16 | 2.12 | 6 | E | ||
3,100.45 € | 1 | 5 Days | 32 | 2.127 | 6 | W1 | ||
3,370.45 € | 1 | 5 Days | 8 | 2.12 | 6 | V | ||
3,370.45 € | 1 | 5 Days | 16 | 2.1 | 6 | V |