Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
119014M5577ZA |
140014M4077ZA |
140014M8577ZA |
161014M4077ZA |
161014M5577ZA |
161014M8577ZA |
177814M5577ZA |
189014M5577ZA |
210014M4077ZA |
210014M5577ZA |
280014M8577ZA |
315014M4077ZA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Customs tariff — weight (kg) | Customs tariff — item number | Number of teeth | Pitch length (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
121.94 € | 1 | 5 Days | 55 | 0.655 | 40103500 | 85 | 1.190 | 1.190 | ||
103.03 € | 1 | 5 Days | 40 | 0.56 | 40103500 | 100 | 1.400 | 1.400 | ||
215.94 € | 1 | 5 Days | 85 | 1.19 | 40103500 | 100 | 1.400 | 1.400 | ||
111.06 € | 1 | 5 Days | 40 | 0.644 | 40103600 | 115 | 1.610 | 1.610 | ||
153.55 € | 1 | 5 Days | 55 | 0.886 | 40103600 | 115 | 1.610 | 1.610 | ||
245.74 € | 1 | 5 Days | 85 | 1.369 | 40103600 | 115 | 1.610 | 1.610 | ||
153.91 € | 1 | 5 Days | 55 | 2.13 | 40103600 | 127 | 1.778 | 1.778 | ||
171.65 € | 1 | 5 Days | 55 | 2.26 | 40103600 | 135 | 1.890 | 1.890 | ||
132.75 € | 1 | 5 Days | 40 | 0.84 | 40103900 | 150 | 2.100 | 2.100 | ||
183.35 € | 1 | 5 Days | 55 | 1.155 | 40103900 | 150 | 2.100 | 2.100 | ||
358.68 € | 1 | 5 Days | 85 | 2.38 | 40103900 | 200 | 2.800 | 2.800 | ||
171.65 € | 1 | 5 Days | 40 | 0 | 40103900 | 225 | 3.150 | 3.150 |
Loading...
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | y | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 5.6 |
Outside idlers can be used yes/no | Yes | Belt thickness(mm) | 9.5 | Profile | 14M |
Customs tariff — country of origin | DE | Pitch p(mm) | 14 | Engineering material | Polychloroprene |
Maintenance required | n | Tooth profile | Semi-circular | Oil-resistant | Limited |
Tension cords | Glass fiber tension cords | Temperature resistant up to(°C) | 100 |