BOSCH REXROTH Directional Spool Valve WH / WP6 (R900470476)

BOSCH REXROTH Directional Spool Valve WH / WP6 R900470476

Product Details:

Manufacturer part number: R900470476

Brand: BOSCH REXROTH

Price: 878.22

Delivery time: 5 Days


Technical Data:

Customs tariff — weight: 1.24 kg

Spring return: With spring return

Main connections: 4

Spool symbol: C

Actuation: Hydraulic


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900470476

Part Number
R900470476
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Spring return Main connections Spool symbol Actuation Type Auxiliary actuation device Device series

878.22 €

1 5 Days 1.24With spring return4CHydraulicWHWithout auxiliary actuation device5X

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 60 Spool return in main valve None Spool position Not monitored
Screw-in bore No screw-in valve Valve type Directional spool valve Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84812010 Nominal size 6
Actuation type Direct-operated Maximum operating pressure (bar) 315 Customs tariff — country of origin DE
Control oil supply None Adjustment type Fluid Sealing material NBR

This page is BOSCH REXROTH Directional Spool Valve WH / WP6, part number R900470476.
You can find the detail information about specifications and dimensions on part number R900470476.

Variation of this product

Part Number
R900449957
R900470211
R900470475
R900472229
R900472230
R900474779
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff — weight
(kg)
Spring return Main connections Spool symbol Actuation Type Auxiliary actuation device Device series

878.22 €

1 5 Days 1.26With spring return4DHydraulicWHWithout auxiliary actuation device5X

878.22 €

1 5 Days 1.25With spring return4YHydraulicWHWithout auxiliary actuation device5X

953.71 €

1 5 Days 1.62With spring return4JHydraulicWHWithout auxiliary actuation device5X

878.22 €

1 5 Days 1.26With spring return3AHydraulicWHWithout auxiliary actuation device5X

878.22 €

1 5 Days 1.26With spring return3BHydraulicWHWithout auxiliary actuation device5X

979.48 €

1 5 Days 1.62Without spring return4CHydraulicWHWithout auxiliary actuation device5X

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360