BOSCH REXROTH Directional Solenoid Valve WE 10..E (R901278760)

BOSCH REXROTH Directional Solenoid Valve WE 10..E R901278760

Product Details:

Manufacturer part number: R901278760

Brand: BOSCH REXROTH

Price: 602.52

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 4.021 kg

Spring return: With spring return

Main connections: 4

Spool symbol: D

Control spool play: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R901278760

Part Number
R901278760
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Spring return Main connections Spool symbol Control spool play Sealing material

602.52 €

1 5 Days 4.021With spring return4D-NBR

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 160 Spool return in main valve None Spool position Not monitored
Screw-in bore No screw-in valve Valve type Directional solenoid valve Back pressure valve / pilot control valve Without
Customs tariff weight unit kg Voltage (V/Hz) DC 24 V Pilot control valve None
Nominal size 10 Actuation type Direct-operated Maximum operating pressure (bar) 350
Electrical connection With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) Actuation Electrical Type WE
Auxiliary actuation device With concealed auxiliary actuation device (standard) Device series 5X Solenoid High-performance solenoid, wet-pin (switching in oil) with removable coil
Customs tariff item number 84812010 Customs tariff weight per 1 Customs tariff country of origin DE
Adjustment type Electrical

This page is BOSCH REXROTH Directional Solenoid Valve WE 10..E, part number R901278760.
You can find the detail information about specifications and dimensions on part number R901278760.

Variation of this product

Part Number
R901278744
R901278761
R901278762
R901278763
R901278768
R901278769
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Spring return Main connections Spool symbol Control spool play Sealing material

809.34 €

1 5 Days 5.43With spring return4J-NBR

809.34 €

1 5 Days 5.1With spring return4E-NBR

846.37 €

1 5 Days 5.521With spring return4H-NBR

871.88 €

1 5 Days 5.5Without spring return with detent4D-NBR

846.37 €

1 5 Days 5.52With spring return4G-NBR

602.52 €

1 5 Days 3.998With spring return4Y-NBR

Tech Support