Manufacturer part number: R900335764
Brand: BOSCH REXROTH
Price: 3,830.38 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900335764
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 400 | Adjustment element | Bushing with hexagon and protective cap |
---|---|---|---|---|---|
Type code | Z2DB 22 VD2-2X/315 V | Valve type | Pressure relief valve | Customs tariff weight(kg) | 7.26 |
Customs tariff weight unit | kg | Pilot control valve | None | Nominal size | 22 |
Actuation type | Pilot-controlled | Maximum operating pressure (bar) | 315 | Relief function from to | A - B and B - A |
Type | Z2DB | Device series | 2X | Check valve | without check valve |
Customs tariff item number | 84812010 | Pressure rating in bar | 315 | Customs tariff weight per | 1 |
Control oil supply | None | Customs tariff country of origin | DE | Adjustment type | Mechanical |
Sealing material | FKM |
This page is BOSCH REXROTH Pressure Relief Valve Z2DB 16 / 22, part number R900335764.
You can find the detail information about specifications and dimensions on part number R900335764.