Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900916666 |
R900916668 |
R900916670 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type code | Customs tariff weight (kg) | Pressure rating in bar | Sealing material | |
---|---|---|---|---|---|---|---|---|
2,435.34 € | 1 | 5 Days | 3DR 16 P5-5X/100Y/00M | 8.94 | 100 | NBR | ||
2,435.34 € | 1 | 5 Days | 3DR 16 P5-5X/200Y/00M | 8.94 | 200 | NBR | ||
2,678.88 € | 1 | 5 Days | 3DR 16 P5-5X/250Y/00V | 8.92 | 250 | FKM |
Loading...
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 220 | Adjustment element | Bushing with hexagon and protective cap |
---|---|---|---|---|---|
Stroke limitation | Without stroke limitation | Valve type | Pressure-reducing valve | Customs tariff weight unit | kg |
Pilot control valve | None | Nominal size | 16 | Actuation type | Pilot-controlled |
Maximum operating pressure (bar) | 315 | Type | 3DR | Connection | For subplate mounting |
Device series | 5X | Check valve | without check valve | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Control oil supply | Internal pilot oil supply and external pilot oil return | Customs tariff country of origin | DE |
Adjustment type | Mechanical |