Manufacturer part number: R901224232
Brand: BOSCH REXROTH
Price: 1,103.18 €
Delivery time: 5 Days
Type code: DA 6 VP2A5X/100FSM
Customs tariff weight: 2.08 kg
Adjustment side: Adjustment on side A
Relief function from to: Pressure reduction in channel P
Pressure rating in bar: 100
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901224232
Part Number
|
---|
R901224232 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type code | Customs tariff weight (kg) | Adjustment side | Relief function from to | Pressure rating in bar | |
---|---|---|---|---|---|---|---|---|---|
1,103.18 € | 1 | 5 Days | DA 6 VP2A5X/100FSM | 2.08 | Adjustment on side A | Pressure reduction in channel P | 100 |
Loading...
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 40 | Adjustment element | Bushing with hexagon and protective cap |
---|---|---|---|---|---|
Valve type | Pressure cut-off valve | Customs tariff weight unit | kg | Pilot control valve | None |
Nominal size | 6 | Actuation type | Pilot-controlled | Maximum operating pressure (bar) | 350 |
Type | DA | Connection | Subplate mounting | Switching pressure differential | Freely adjustable switching pressure differential |
Device series | 5X | Check valve | without check valve | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Control oil supply | Internal pilot oil supply and internal pilot oil discharge | Customs tariff country of origin | DE |
Adjustment type | Mechanical | Sealing material | NBR |
This page is BOSCH REXROTH Pressure Cut-Off Valve DA 6 V, part number R901224232.
You can find the detail information about specifications and dimensions on part number R901224232.
Part Number |
---|
R901224218 |
R901224223 |
R901224225 |
R901224233 |
R901224234 |
R901224235 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type code | Customs tariff weight (kg) | Adjustment side | Relief function from to | Pressure rating in bar |
---|---|---|---|---|---|---|---|---|---|
1,103.18 € | 1 | 5 Days | DA 6 VA2A5X/200FSM | 2.12 | Adjustment on side A | Pressure reduction in channel A | 200 | ||
1,103.18 € | 1 | 5 Days | DA 6 VA2A5X/350FSM | 2.12 | Adjustment on side A | Pressure reduction in channel A | 350 | ||
1,103.18 € | 1 | 5 Days | DA 6 VA2A5X/50FSM | 2.1 | Adjustment on side A | Pressure reduction in channel A | 50 | ||
1,103.18 € | 1 | 5 Days | DA 6 VP2A5X/200FSM | 2.12 | Adjustment on side A | Pressure reduction in channel P | 200 | ||
1,103.18 € | 1 | 5 Days | DA 6 VP2A5X/50FSM | 2.1 | Adjustment on side A | Pressure reduction in channel P | 50 | ||
1,103.18 € | 1 | 5 Days | DA 6 VP2B5X/100FSM | 2.12 | Adjustment on side B | Pressure reduction in channel P | 100 |