Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900925589 |
R900938417 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type code | Customs tariff weight (kg) | Voltage (V/Hz) | |
---|---|---|---|---|---|---|---|
1,105.83 € | 1 | 5 Days | DBWC 10 B2-5X/315-6EG12N9K4 | 2.78 | DC 12 V | ||
1,105.83 € | 1 | 5 Days | DBWC 10 B2-5X/315-6EG24N9K4 | 2.8 | DC 24 V |
Loading...
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 650 | Adjustment element | Bushing with hexagon and protective cap |
---|---|---|---|---|---|
Valve type | Pressure relief valve | Customs tariff weight unit | kg | Pilot control valve | Pilot valve with main spool insert = C (enter valve size 10 or 30) |
Nominal size | 10 | Actuation type | Open when de-energized | Maximum operating pressure (bar) | 350 |
Type of connection | Without cable socket, with component plug in accordance with DIN EN 175 301-803 | Type | DBW | Auxiliary actuation device | With concealed auxiliary actuation device (standard) |
Device series | 5X | Check valve | With directional spool valve | Customs tariff item number | 84812010 |
Pressure rating in bar | 315 | Customs tariff weight per | 1 | Control oil supply | None |
Customs tariff country of origin | DE | Adjustment type | Electrical/mechanical | Sealing material | NBR |