Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900910872 |
R900928127 |
R900951459 |
R900956752 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Type code | Customs tariff weight (kg) | Voltage (V/Hz) | Nominal size | Pressure rating in bar | Control oil supply | |
---|---|---|---|---|---|---|---|---|---|---|---|
2,510.68 € | 1 | 5 Days | 120 | DAW 20 B2-5X/315-17-6EW110N9K4 | 9.04 | Alternating current voltage 110 V | 25 | 315 | Internal pilot oil supply and internal pilot oil discharge | ||
2,510.68 € | 1 | 5 Days | 120 | DAW 20 B2-5X/200-17-6EG24N9K4 | 9.16 | DC 24 V | 25 | 200 | Internal pilot oil supply and internal pilot oil discharge | ||
3,433.24 € | 1 | 5 Days | 240 | DAW 30 B2-5X/315-17Y6EG24N9K4 | 15 | DC 24 V | 32 | 315 | Internal pilot oil supply and external pilot oil return | ||
2,133.31 € | 1 | 5 Days | 60 | DAW 10 B2-5X/100-17-6EG24N9K4 | 5.2 | DC 24 V | 10 | 100 | Internal pilot oil supply and internal pilot oil discharge |
Loading...
Maximum Applicable Pressure(MPa) | 10.01 or More | Adjustment element | Bushing with hexagon and protective cap | Valve type | Pressure cut-off valve |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Pilot control valve | None | Actuation type | Open when de-energized |
Maximum operating pressure (bar) | 315 | Type of connection | Without cable socket, with component plug in accordance with DIN EN 175 301-803 | Type | DAW |
Connection | Subplate mounting | Switching pressure differential | On average 17% | Auxiliary actuation device | With concealed auxiliary actuation device (standard) |
Device series | 5X | Check valve | With directional spool valve | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Customs tariff country of origin | DE | Adjustment type | Electrical/mechanical |
Sealing material | NBR |