Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R901243781 |
R901278309 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type code | Customs tariff weight (kg) | Nominal size | Check valve | Pressure rating in bar | |
---|---|---|---|---|---|---|---|---|---|
4,938.12 € | 1 | 5 Days | DREE 20-6X/200YG24K31A1M | 6.161 | 20 | With check valve between A and B | 200 | ||
4,172.01 € | 1 | 5 Days | DREE 10-6X/315YMG24K31A1M | 4.821 | 10 | without check valve | 315 |
Loading...
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 300 | Adjustment element | Electrical |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V | Pilot control valve | None |
Actuation type | Pilot-controlled | Electrical connections | Setpoint 0 to 10 V | Maximum operating pressure (bar) | 315 |
Type of connection | Without cable socket, component plug DIN EN 175201-804 | Type | DREE | Device series | 6X |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Control oil supply | Control oil return always external to and separate from the container and depressurized |
Customs tariff country of origin | DE | Adjustment type | Electrical | Sealing material | NBR |