BOSCH REXROTH Pressure-Reducing Valve ZDR 10 D

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900403675
R900406178
R900406225
R900406651
R900407334
R900408340
R900410875
R900410876
R900410877
R900410880
R900410884
R900410899
R900411246
R900411247
R900411255
R900411259
R900415411
R900426202
R900428474
R900431509
R900438008
R900442756
R900443484
R900460490
R900461710
R900472027
R900472873
R900477791
R900481806
R900493965
R900494714
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment element Type code Customs tariff weight
(kg)
Connection Pressure rating in bar

581.89 €

1 5 Days Rotary knobZDR 10 DB1-5X/150YM2.5Pressure reduction in channel B2150

651.61 €

1 5 Days Rotary knobZDR 10 DA1-5X/150Y2.62Pressure reduction in channel A2150

651.61 €

1 5 Days Bushing with hexagon and protective capZDR 10 DA2-5X/150YM2.54Pressure reduction in channel A2150

651.61 €

1 5 Days Bushing with hexagon and protective capZDR 10 DA2-5X/210Y2.56Pressure reduction in channel A2210

651.61 €

1 5 Days Bushing with hexagon and protective capZDR 10 DA2-5X/25Y2.54Pressure reduction in channel A225

581.89 €

1 5 Days Bushing with hexagon and protective capZDR 10 DB2-5X/150YM2.44Pressure reduction in channel B2150

581.89 €

1 5 Days Bushing with hexagon and protective capZDR 10 DP2-5X/75YM2.48Pressure reduction in channel P175

581.89 €

1 5 Days Bushing with hexagon and protective capZDR 10 DP2-5X/210YM2.48Pressure reduction in channel P1210

581.89 €

1 5 Days Rotary knobZDR 10 DP1-5X/75YM2.5Pressure reduction in channel P175

581.89 €

1 5 Days Bushing with hexagon and protective capZDR 10 DP2-5X/150YM2.44Pressure reduction in channel P1150

651.61 €

1 5 Days Bushing with hexagon and protective capZDR 10 DA2-5X/150Y2.56Pressure reduction in channel A2150

581.89 €

1 5 Days Bushing with hexagon and protective capZDR 10 DP2-5X/25YM2.441Pressure reduction in channel P125

581.89 €

1 5 Days Rotary knobZDR 10 DP1-5X/210YM2.56Pressure reduction in channel P1210

581.89 €

1 5 Days Rotary knobZDR 10 DP1-5X/150YM2.54Pressure reduction in channel P1150

694.88 €

1 5 Days Lockable rotary knob with scaleZDR 10 DP3-5X/75YM2.52Pressure reduction in channel P175

774.64 €

1 5 Days Lockable rotary knob with scaleZDR 10 DA3-5X/75Y2.64Pressure reduction in channel A275

651.61 €

1 5 Days Rotary knobZDR 10 DA1-5X/75Y2.62Pressure reduction in channel A275

581.89 €

1 5 Days Bushing with hexagon and protective capZDR 10 DB2-5X/25YM2.4Pressure reduction in channel B225

651.61 €

1 5 Days Bushing with hexagon and protective capZDR 10 DA2-5X/210YM2.56Pressure reduction in channel A2210

581.89 €

1 5 Days Bushing with hexagon and protective capZDR 10 DB2-5X/75YM2.44Pressure reduction in channel B275

651.61 €

1 5 Days Bushing with hexagon and protective capZDR 10 DA2-5X/75Y2.56Pressure reduction in channel A275

651.61 €

1 5 Days Rotary knobZDR 10 DA1-5X/75YM2.64Pressure reduction in channel A275

581.89 €

1 5 Days Bushing with hexagon and protective capZDR 10 DB2-5X/210YM2.46Pressure reduction in channel B2210

651.61 €

1 5 Days Rotary knobZDR 10 DA1-5X/150YM2.68Pressure reduction in channel A2150

651.61 €

1 5 Days Rotary knobZDR 10 DA1-5X/25YM2.5Pressure reduction in channel A225

694.88 €

1 5 Days Lockable rotary knob with scaleZDR 10 DB3-5X/75YM2.54Pressure reduction in channel B275

581.89 €

1 5 Days Rotary knobZDR 10 DB1-5X/25YM2.5Pressure reduction in channel B225

774.64 €

1 5 Days Lockable rotary knob with scaleZDR 10 DA3-5X/25YM2.6Pressure reduction in channel A225

694.88 €

1 5 Days Lockable rotary knob with scaleZDR 10 DP3-5X/25YM2.52Pressure reduction in channel P125

694.88 €

1 5 Days Lockable rotary knob with scaleZDR 10 DP3-5X/150YM2.52Pressure reduction in channel P1150

651.61 €

1 5 Days Bushing with hexagon and protective capZDR 10 DA2-5X/75YM2.56Pressure reduction in channel A275

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Maximum flow rate (l/min) 80 Valve type Pressure-reducing valve
Customs tariff weight unit kg Pilot control valve None Nominal size 10
Actuation type Direct-operated Maximum operating pressure (bar) 315 Type ZDR
Device series 5X Check valve without check valve Customs tariff item number 84812010
Customs tariff weight per 1 Control oil supply Internal pilot oil supply and external pilot oil return Customs tariff country of origin DE
Adjustment type Mechanical Sealing material NBR

Tech Support