OPTIBELT Taper Bushing with Metric Bore

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10081400ZA
10081600ZA
10081900ZA
10082500ZA
11081900ZA
11082000ZA
11082400ZA
11082500ZA
11082800ZA
12101900ZA
12102000ZA
12102400ZA
12102500ZA
12102800ZA
12103000ZA
16101800ZA
16101900ZA
16102000ZA
16102400ZA
16102500ZA
16102800ZA
16103000ZA
16103200ZA
16103500ZA
16103800ZA
16104000ZA
16104200ZA
16152000ZA
16152400ZA
16152500ZA
16153000ZA
16153500ZA
16153800ZA
16154000ZA
16154200ZA
20122000ZA
20122400ZA
20122500ZA
20122800ZA
20123000ZA
20123200ZA
20123500ZA
20123800ZA
20124000ZA
20124200ZA
20124500ZA
20124800ZA
20125000ZA
25172500ZA
25172800ZA
25173000ZA
25173200ZA
25173500ZA
25173800ZA
25174000ZA
25174200ZA
25174500ZA
25174800ZA
25175000ZA
25175500ZA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(Ø)
Allowable Torque
(N•m)
Overall Length W
(mm)
Customs tariff — weight
(kg)
Keyway Hex socket screws, imperial,
(inch)
Taper bush number

-

1 5 Days 145.722.30.105DIN 6885 Part 11/4 x 1/21008

-

1 5 Days 165.722.30.096DIN 6885 Part 11/4 x 1/21008

-

1 5 Days 195.722.30.082DIN 6885 Part 11/4 x 1/21008

-

1 5 Days 255.722.30.045Shallow key1/4 x 1/21008

-

1 5 Days 195.722.30.11DIN 6885 Part 11/4 x 1/21108

-

1 5 Days 205.722.30.104DIN 6885 Part 11/4 x 1/21108

-

1 5 Days 245.722.30.08DIN 6885 Part 11/4 x 1/21108

-

1 5 Days 255.722.30.073DIN 6885 Part 11/4 x 1/21108

-

1 5 Days 285.722.30.051Shallow key1/4 x 1/21108

-

1 5 Days 192025.40.229DIN 6885 Part 13/8 x 5/81,210

-

1 5 Days 202025.40.223DIN 6885 Part 13/8 x 5/81,210

-

1 5 Days 242025.40.196DIN 6885 Part 13/8 x 5/81,210

-

1 5 Days 252025.40.188DIN 6885 Part 13/8 x 5/81,210

-

1 5 Days 282025.40.164DIN 6885 Part 13/8 x 5/81,210

-

1 5 Days 302025.40.146DIN 6885 Part 13/8 x 5/81,210

-

1 5 Days 182025.40.376DIN 6885 Part 13/8 x 5/81.610

-

1 5 Days 192025.40.37DIN 6885 Part 13/8 x 5/81.610

-

1 5 Days 202025.40.364DIN 6885 Part 13/8 x 5/81.610

-

1 5 Days 242025.40.337DIN 6885 Part 13/8 x 5/81.610

-

1 5 Days 252025.40.329DIN 6885 Part 13/8 x 5/81.610

-

1 5 Days 282025.40.305DIN 6885 Part 13/8 x 5/81.610

-

1 5 Days 302025.40.287DIN 6885 Part 13/8 x 5/81.610

-

1 5 Days 322025.40.268DIN 6885 Part 13/8 x 5/81.610

-

1 5 Days 352025.40.237DIN 6885 Part 13/8 x 5/81.610

-

1 5 Days 382025.40.204DIN 6885 Part 13/8 x 5/81.610

-

1 5 Days 402025.40.181DIN 6885 Part 13/8 x 5/81.610

-

1 5 Days 422025.40.156Shallow key3/8 x 5/81.610

-

1 5 Days 202038.10.527DIN 6885 Part 13/8 x 5/81615

-

1 5 Days 242038.10.487DIN 6885 Part 13/8 x 5/81615

-

1 5 Days 252038.10.476DIN 6885 Part 13/8 x 5/81615

-

1 5 Days 302038.10.414DIN 6885 Part 13/8 x 5/81615

-

1 5 Days 352038.10.341DIN 6885 Part 13/8 x 5/81615

-

1 5 Days 382038.10.292DIN 6885 Part 13/8 x 5/81615

-

1 5 Days 402038.10.257DIN 6885 Part 13/8 x 5/81615

-

1 5 Days 422038.10.22Shallow key3/8 x 5/81615

-

1 5 Days 203131.80.726DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 243131.80.692DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 253131.80.682DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 283131.80.652DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 303131.80.63DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 323131.80.607DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 353131.80.569DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 383131.80.528DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 403131.80.498DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 423131.80.468DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 453131.80.419DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 483131.80.367DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 503131.80.33DIN 6885 Part 17/16 x 7/82012

-

1 5 Days 254943.21.506DIN 6885 Part 11/2 x 12517

-

1 5 Days 284943.21.464DIN 6885 Part 11/2 x 12517

-

1 5 Days 304943.21.434DIN 6885 Part 11/2 x 12517

-

1 5 Days 324943.21.402DIN 6885 Part 11/2 x 12517

-

1 5 Days 354943.21.349DIN 6885 Part 11/2 x 12517

-

1 5 Days 384943.21.292DIN 6885 Part 11/2 x 12517

-

1 5 Days 404943.21.252DIN 6885 Part 11/2 x 12517

-

1 5 Days 424943.21.209DIN 6885 Part 11/2 x 12517

-

1 5 Days 454943.21.141DIN 6885 Part 11/2 x 12517

-

1 5 Days 484943.21.069DIN 6885 Part 11/2 x 12517

-

1 5 Days 504943.21.019DIN 6885 Part 11/2 x 12517

-

1 5 Days 554943.20.883DIN 6885 Part 11/2 x 12517

Loading...

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84835020
Inch / metric Metric Customs tariff — country of origin DE Engineering material 0.6020 (EN-GJL 200)

Tech Support