Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
29.28 € ( 34.84 € ) | 5 working days |
22.08 € ( 26.28 € ) | 5 working days |
22.08 € ( 26.28 € ) | 5 working days |
22.89 € ( 27.24 € ) | 5 working days |
24.68 € ( 29.37 € ) | 5 working days |
24.68 € ( 29.37 € ) | 5 working days |
29.28 € ( 34.84 € ) | 5 working days |
32.45 € ( 38.62 € ) | 5 working days |
32.45 € ( 38.62 € ) | 5 working days |
34.42 € ( 40.96 € ) | 5 working days |
34.42 € ( 40.96 € ) | 5 working days |
42.26 € ( 50.29 € ) | 5 working days |
34.42 € ( 40.96 € ) | 5 working days |
36.34 € ( 43.24 € ) | 5 working days |
36.49 € ( 43.42 € ) | 5 working days |
42.26 € ( 50.29 € ) | 5 working days |
10.78 € ( 12.83 € ) | 5 working days |
10.78 € ( 12.83 € ) | 5 working days |
11.20 € ( 13.33 € ) | 5 working days |
10.78 € ( 12.83 € ) | 5 working days |
10.78 € ( 12.83 € ) | 5 working days |
10.78 € ( 12.83 € ) | 5 working days |
11.20 € ( 13.33 € ) | 5 working days |
11.20 € ( 13.33 € ) | 5 working days |
17.91 € ( 21.31 € ) | 5 working days |
42.26 € ( 50.29 € ) | 5 working days |
19.78 € ( 23.54 € ) | 5 working days |
15.60 € ( 18.56 € ) | 5 working days |
19.78 € ( 23.54 € ) | 5 working days |
12.71 € ( 15.12 € ) | 5 working days |
12.71 € ( 15.12 € ) | 5 working days |
12.71 € ( 15.12 € ) | 5 working days |
15.60 € ( 18.56 € ) | 5 working days |
16.77 € ( 19.96 € ) | 5 working days |
12.71 € ( 15.12 € ) | 5 working days |
12.71 € ( 15.12 € ) | 5 working days |
12.71 € ( 15.12 € ) | 5 working days |
13.82 € ( 16.45 € ) | 5 working days |
14.12 € ( 16.80 € ) | 5 working days |
14.12 € ( 16.80 € ) | 5 working days |
14.12 € ( 16.80 € ) | 5 working days |
16.69 € ( 19.86 € ) | 5 working days |
16.69 € ( 19.86 € ) | 5 working days |
16.69 € ( 19.86 € ) | 5 working days |
16.69 € ( 19.86 € ) | 5 working days |
14.12 € ( 16.80 € ) | 5 working days |
15.60 € ( 18.56 € ) | 5 working days |
15.60 € ( 18.56 € ) | 5 working days |
16.69 € ( 19.86 € ) | 5 working days |
15.60 € ( 18.56 € ) | 5 working days |
16.69 € ( 19.86 € ) | 5 working days |
15.60 € ( 18.56 € ) | 5 working days |
17.91 € ( 21.31 € ) | 5 working days |
22.08 € ( 26.28 € ) | 5 working days |
16.69 € ( 19.86 € ) | 5 working days |
16.69 € ( 19.86 € ) | 5 working days |
17.91 € ( 21.31 € ) | 5 working days |
17.91 € ( 21.31 € ) | 5 working days |
19.78 € ( 23.54 € ) | 5 working days |
22.89 € ( 27.24 € ) | 5 working days |
[Specifications]
・Type: Radial shaft seal
・Sealing material: NBR
・Material stiffening plate: Unalloyed steel DIN EN 10139 (DIN 1624)
・Spring material: Spring steel DIN EN 10270-1
・Base color: Black
・Norm: DIN 3760
・Series: WAS
[Features]
・Good static sealing effect with low-viscosity or gaseous media
・Protection against moderate to medium dust and dirt accumulation from outside
・TCompensates for thermal expansion, e.g. in light metal housings, good sealing effect with greater roughness and with split housings
・Reliable design with broad application spectrum for moderately demanding applications in general industry