Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0067014279 |
0067014368 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Shore hardness | |
---|---|---|---|---|---|---|
36.93 € | 1 | 5 Days | 55.58 | 70 | ||
81.54 € | 1 | 5 Days | 58.95 | 90 |
Loading...
Material | Nitrile Rubber | Temperature range | -30 to +100 °C | Housing color | Black |
---|---|---|---|---|---|
Version | C - Metric Standard | Customs tariff weight unit | kg | Norm | DIN ISO 3601-1 |
Type | O-ring Assortment Box | Contents | 30 dimensions (425 pieces) | Customs tariff item number | 40169300 |
Customs tariff weight per | 100 | Basic color | Black | Customs tariff country of origin | CN |