DICHTOMATIK O-Ring Assortment Box L, Metric

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067040923

Part Number
0067040923
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Material Nitrile Rubber Temperature range -30 to +100 °C Housing color Yellow
Version L - Metric Standard Customs tariff weight(kg) 78.37 Customs tariff weight unit kg
Shore hardness 70 Norm DIN ISO 3601-1 Type O-ring Assortment Box
Contents 32 dimensions (392 pieces) Customs tariff item number 40169300 Customs tariff weight per 100
Basic color Black Customs tariff country of origin CN

This page is DICHTOMATIK O-Ring Assortment Box L, Metric, part number 0067040923.
You can find the detail information about specifications and dimensions on part number 0067040923.

Tech Support