Manufacturer part number: 0067017251
Brand: DICHTOMATIK
Price: 2,689.23 €
Delivery time: 5 Days
Customs tariff weight: 0.056 kg
Outside diameter D: 62 mm
Width: 10 mm
Internal diameter d: 30 mm
Customs tariff article number: 84842000
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067017251
Part Number
|
---|
0067017251 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Internal diameter d (mm) | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|
2,689.23 € | 1 | 5 Days | 0.056 | 62 | 10 | 30 | 84842000 |
Loading...
Dust Lip | Provided | Operating Temperature Range(℃) | -40::100 | Material of housing | Metallic outer surface |
---|---|---|---|---|---|
Spring y/n | yes | Design | CS | Version | Metallic |
Customs tariff weight unit | kg | Shore hardness | 70 | Norm | DIN 3760 |
Material of spring | Unalloyed spring steel to DIN EN 10270-1 | Sealing lip material | NBR | Stiffening plate | Unalloyed steel DIN 1624 |
Type | Radial shaft seal | Customs tariff weight Pro | 1 | Base color | black |
Engineering material | NBR | Customs tariff country of origin | TW |
This page is DICHTOMATIK Shaft Seal NBR, Design CS, part number 0067017251.
You can find the detail information about specifications and dimensions on part number 0067017251.
Part Number |
---|
0067017571 |
0067017679 |
0067017688 |
0067017804 |
0067017892 |
0067018134 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Internal diameter d (mm) | Customs tariff article number |
---|---|---|---|---|---|---|---|---|---|
2,689.23 € | 1 | 5 Days | 0.062 | 65 | 12 | 40 | 84879090 | ||
- | 1 | 5 Days | 0.051 | 62 | 12 | 45 | 84842000 | ||
2,689.23 € | 1 | 5 Days | 0.058 | 65 | 12 | 45 | 84879090 | ||
3,354.23 € | 1 | 5 Days | 0.085 | 80 | 13 | 50 | 84879090 | ||
3,354.23 € | 1 | 5 Days | 0.066 | 80 | 10 | 55 | 84879090 | ||
4,413.85 € | 1 | 5 Days | 0.108 | 100 | 13 | 75 | 84879090 |