Manufacturer part number: 0067021550
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Shaft Dia. d: 38 - 43 Ø
Customs tariff weight: 0.01 kg
Outside diameter D: 46 mm
Width: 13 mm
Thickness s: 9.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067021550
Part Number
|
---|
0067021550 |
Part Number | Minimum order quantity | Volume Discount | Shaft Dia. d (Ø) | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Thickness s (mm) | Internal diameter d (mm) | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 38 - 43 | 0.01 | 46 | 13 | 9.5 | 36 | 84879090 |
Loading...
Design | S | Customs tariff weight unit | kg | Norm | DIN 3760 |
---|---|---|---|---|---|
Type | Axial shaft seal | Customs tariff weight Pro | 1 | Engineering material | FKM (formerly FPM) |
Customs tariff country of origin | TW |
This page is DICHTOMATIK V-Ring FKM, Design S, part number 0067021550.
You can find the detail information about specifications and dimensions on part number 0067021550.
Part Number |
---|
0067021551 |
0067021552 |
0067021553 |
0067024376 |
0067026255 |
0067026256 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Dia. d (Ø) | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Thickness s (mm) | Internal diameter d (mm) | Customs tariff article number |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 78 - 83 | 0.02 | 84 | 15.5 | 11.3 | 72 | 84879090 | ||
- | 1 | 5 Days | 63 - 68 | 0.01 | 68 | 13 | 9.5 | 58 | 84879090 | ||
- | 1 | 5 Days | 105 - 115 | 0.04 | 113 | 18 | 13.1 | 99 | 84879090 | ||
- | 1 | 5 Days | 155 - 165 | 0.08 | 160 | 20.5 | 15 | 144 | 84879090 | ||
- | 1 | 5 Days | 17.5 - 19 | 0.001 | 22 | 7.7 | 5.6 | 16 | 84879090 | ||
- | 1 | 5 Days | 9.5 - 11.5 | 0.001 | 15 | 7.7 | 5.6 | 9 | 84879090 |