BOSCH REXROTH Intermediate Plate HSZ 06 (Part Numbers)

BOSCH REXROTH Intermediate Plate HSZ 06
[Specifications]
・Type: HSZ
・Nominal size on plate side: 06
・Sort: Intermediate plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900319547
R900329774
R900514667
R900515513
R900515514
R900516508
R900516514
R900516516
R900516520
R900516521
R900516525
R900516529
R900516530
R900516965
R900520637
R900520638
R900520640
R900520641
R900521271
R900521798
R900523147
R900523148
R900526439
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate height
(mm)
Type code Customs tariff weight
(kg)
Type of connection Function version Customs tariff article number Sealing material

294.60 €

1 5 Days 30HSZ 06 A035-3X/V010.84G 1/4"3584819000FKM

18.92 €

1 5 Days 14HSZ 06 A001-3X/M000.023No external connection184819000NBR

147.26 €

1 5 Days 10HSZ 06 A085-3X/M000.18No external connection8584819000NBR

449.25 €

1 5 Days 40HSZ 06 A027-3X/M011.03G 3/8"2784819000NBR

449.25 €

1 5 Days 40HSZ 06 A028-3X/M011.04G 3/8"2884819000NBR

449.25 €

1 5 Days 40HSZ 06 A037-3X/M011.05G 1/4"3784819000NBR

657.88 €

1 5 Days 50HSZ 06 A117-3X/M011.54G 1/4"11784819000NBR

751.17 €

1 5 Days 50HSZ 06 A105-3X/M001.86No external connection10584819000NBR

626.02 €

1 5 Days 50HSZ 06 A107-3X/M001.7No external connection10784819000NBR

294.60 €

1 5 Days 40HSZ 06 A031-3X/M010.72G 3/8"3184819000NBR

449.25 €

1 5 Days 40HSZ 06 A032-3X/M011G 3/8"3284819000NBR

132.55 €

1 5 Days 11HSZ 06 A003-3X/M000.204No external connection384819000NBR

154.66 €

1 5 Days 20HSZ 06 A007-3X/M000.38No external connection784819000NBR

532.74 €

1 5 Days 50HSZ 06 A100-3X/M001.56No external connection10084819000NBR

483.58 €

1 5 Days 70HSZ 06 A150-3X/M001.4No external connection15084819000NBR

508.18 €

1 5 Days 70HSZ 06 A153-3X/M001.39No external connection15384819000NBR

459.05 €

1 5 Days 70HSZ 06 A151-3X/M001.4No external connection15184819000NBR

459.05 €

1 5 Days 70HSZ 06 A152-3X/M001.42No external connection15284812010NBR

702.06 €

1 5 Days 70HSZ 06 A154-3X/M001.42No external connection15484819000NBR

483.58 €

1 5 Days 40HSZ 06 A324-3X/M011.031G 3/8"32484819000NBR

483.58 €

1 5 Days 40HSZ 06 A327-3X/M011.05G 3/8"32784819000NBR

211.14 €

1 5 Days 40HSZ 06 A300-3X/M000.74No external connection30084819000NBR

240.58 €

1 5 Days 20HSZ 06 A308-3X/M000.35No external connection30884819000NBR

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Nominal size on plate side 06 Sort Intermediate plate
Nominal size on device side 6 Type HSZ Hole pattern on device side A
Device series 3X Customs tariff weight Pro 1 Hole pattern on plate side A
Customs tariff country of origin DE

Tech Support