Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Position of the consumer connections | Version | Connection P, T | Customs tariff weight (kg) | Device series | Number of ready-to-connect controllers | Number of main connections | Connection A, B | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
708.62 € | 1 | 5 Days | Side | Standard | G3/4 | 8.16 | 15 | 2 | 4x P,T; 2X A, B, T | G1/2 | IT | ||
946.60 € | 1 | 5 Days | Side | Standard | G3/4 | 12.48 | 15 | 3 | 4x P,T; 3X A, B, T | G1/2 | IT | ||
1,845.49 € | 1 | 5 Days | Side | Standard | G3/4 | 24.834 | 15 | 5 | 4x P,T; 5X A, B, T | G1/2 | DE | ||
2,021.18 € | 1 | 5 Days | Side | Standard | G3/4 | 29.888 | 15 | 6 | 4x P,T; 6X A, B, T | G1/2 | DE | ||
433.62 € | 1 | 5 Days | Bottom | Standard | G3/4 | 9.39 | 15 | 2 | 4x P,T; 2X A, B, T | G1/2 | DE | ||
711.20 € | 1 | 5 Days | Bottom | Standard | G3/4 | 12.32 | 15 | 3 | 4x P,T; 3X A, B, T | G1/2 | DE | ||
1,046.38 € | 1 | 5 Days | Bottom | Standard | G3/4 | 19.199 | 15 | 4 | 4x P,T; 4X A, B, T | G1/2 | DE | ||
1,507.85 € | 1 | 5 Days | Bottom | Standard | G3/4 | 20.6 | 15 | 5 | 4x P,T; 5X A, B, T | G1/2 | DE | ||
1,631.75 € | 1 | 5 Days | Bottom | Standard | G3/4 | 29.009 | 15 | 6 | 4x P,T; 6X A, B, T | G1/2 | DE | ||
- | 1 | 5 Days | Side | Standard | G1 | 12.435 | 35 | 2 | 4x P,T; 2X A, B, T | G3/4 | DE | ||
- | 1 | 5 Days | Side | Standard | G1 | 15.7 | 35 | 3 | 4x P,T; 3X A, B, T | G3/4 | DE | ||
1,494.45 € | 1 | 5 Days | Side | Standard | G1 | 21.08 | 35 | 4 | 4x P,T; 4X A, B, T | G3/4 | DE | ||
1,951.40 € | 1 | 5 Days | Side | Standard | G1 | 31.92 | 35 | 5 | 4x P,T; 5X A, B, T | G3/4 | DE | ||
- | 1 | 5 Days | Side | Standard | G1 | 38.415 | 35 | 6 | 4x P,T; 6X A, B, T | G3/4 | DE | ||
- | 1 | 5 Days | Bottom | Standard | G1 | 11.382 | 35 | 2 | 4x P,T; 2X A, B, T | G3/4 | DE | ||
1,089.83 € | 1 | 5 Days | Bottom | Standard | G1 | 14.34 | 35 | 3 | 4x P,T; 3X A, B, T | G3/4 | DE | ||
1,645.75 € | 1 | 5 Days | Bottom | Standard | G1 | 23.272 | 35 | 4 | 4x P,T; 4X A, B, T | G3/4 | DE | ||
- | 1 | 5 Days | Bottom | Standard | G1 | 29.217 | 35 | 5 | 4x P,T; 5X A, B, T | G3/4 | DE | ||
2,694.49 € | 1 | 5 Days | Bottom | Standard | G1 | 29.34 | 35 | 6 | 4x P,T; 6X A, B, T | G3/4 | DE | ||
633.72 € | 1 | 5 Days | Side | Standard | G3/4 | 6.409 | 15 | 1 | 4x P,T; 1X A, B, T | G1/2 | DE | ||
1,006.31 € | 1 | 5 Days | Bottom | With measuring connections in A and B | G3/4 | 5.001 | 15 | 1 | 4x P,T; 1X A, B, T | G1/2 | DE | ||
- | 1 | 5 Days | Side | With measuring connections in A and B | G1 | 5.825 | 35 | 1 | 4x P,T; 1X A, B, T | G3/4 | IT |
Loading...
Customs tariff weight unit | kg | Connection thread | Pipe thread to ISO 228 Part 1 | Nominal size | 10 |
---|---|---|---|---|---|
Sort | Series plate | Position of connections | Directional control valves with one tank connection, flow control valves | Type | HSR |
Coating | Zinc-plated | Connection X, Y, L | without | Customs tariff weight Pro | 1 |
Customs tariff article number | 84819000 |
Configure
Basic Attributes
Position of the consumer connections
Version
Connection P, T
Customs tariff weight(kg)
Device series
Number of ready-to-connect controllers
Number of main connections
Connection A, B
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes