BOSCH REXROTH Intermediate Plate HSZ 06/ 10 (R900536194)

BOSCH REXROTH Intermediate Plate HSZ 06/ 10 R900536194

Product Details:

Manufacturer part number: R900536194

Brand: BOSCH REXROTH

Price: 326.51

Delivery time: 5 Days


Technical Data:

Type code: HSZ 06 A603-3X/M00

Customs tariff weight: 1.04 kg

Nominal size on plate side: 06

Function version: 603


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900536194

Part Number
R900536194
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type code Customs tariff weight
(kg)
Nominal size on plate side Function version

326.51 €

1 5 Days HSZ 06 A603-3X/M001.0406603

Loading...

  1. 1

Basic information

Plate height(mm) 40.5 Customs tariff weight unit kg Sort Intermediate plate
Nominal size on device side 10 Type of connection Pressure switch connection Type HSZ
Hole pattern on device side A Device series 3X Customs tariff weight Pro 1
Hole pattern on plate side A Customs tariff article number 84819000 Customs tariff country of origin DE
Sealing material NBR

This page is BOSCH REXROTH Intermediate Plate HSZ 06/ 10, part number R900536194.
You can find the detail information about specifications and dimensions on part number R900536194.

Variation of this product

Part Number
R900536192
R900536195
R900536199
R900536200
R900536201
R900536202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type code Customs tariff weight
(kg)
Nominal size on plate side Function version

326.51 €

1 5 Days HSZ 06 A601-3X/M001.0406601

454.17 €

1 5 Days HSZ 06 A604-3X/M001.0406604

326.51 €

1 5 Days HSZ 06 A608-3X/M001.0406608

454.17 €

1 5 Days HSZ 06 A609-3X/M001.0606609

454.17 €

1 5 Days HSZ 06 A610-3X/M001.0406610

454.17 €

1 5 Days HSZ 06 A611-3X/M001.0406611

Tech Support