Manufacturer part number: 0067020612
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: Quote
Customs tariff — weight: 0.032 kg
Customs tariff — weight per: 100
Customs tariff — item number: 40082900
Thickness s: 5.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067020612
Shore hardness | 70 | Customs tariff — weight unit | kg | Temperature range from/to(°C) | -50 to +150 |
---|---|---|---|---|---|
Type | Round sealing cord | Customs tariff — country of origin | DE | Engineering material | EPDM |
Basic color | Black |
This page is DICHTOMATIK Round Sealing Cord EPDM, part number 0067020612.
You can find the detail information about specifications and dimensions on part number 0067020612.
Configure
Basic Attributes
Customs tariff — weight(kg)
Customs tariff — weight per
Customs tariff — item number
Thickness s(mm)
Optional Attributes
Part Number |
---|
0067020610 |
0067026596 |
0067044741 |
0067069675 |
0067075789 |
0067075790 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Customs tariff — weight per | Customs tariff — item number | Thickness s (mm) |
---|---|---|---|---|---|---|---|---|
21.40 € | 5 | 5 Days | 0.026 | 1 | 40070000 | 5 | ||
12.47 € | 5 | 5 Days | 0.005 | 100 | 40070000 | 2 | ||
22.08 € | 5 | 5 Days | 0.051 | 100 | 40082900 | 7 | ||
20.85 € | 5 | 5 Days | 0.017 | 100 | 40070000 | 4 | ||
21.97 € | 5 | 5 Days | 0.035 | 1 | 40082900 | 6 | ||
22.40 € | 5 | 5 Days | 0.064 | 1 | 40082900 | 8 |