Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Thickness (mm) | O.D. D (mm) | Customs tariff weight (kg) | Thickness s Tolerance (mm) | |
---|---|---|---|---|---|---|---|---|---|
- | 100 | 5 Days | 7 | 1.2 | 13 | 0.89 | -0.05 | ||
- | 25 | 5 Days | 56 | 3 | 70 | 30.24 | -0.06 | ||
- | 100 | 5 Days | 3 | 1 | 6 | 0.17 | -0.05 | ||
- | 100 | 5 Days | 4 | 1 | 8 | 0.253 | -0.05 | ||
- | 100 | 5 Days | 6 | 1.2 | 12 | 0.74 | -0.05 | ||
- | 100 | 5 Days | 8 | 1.2 | 14 | 0.88 | -0.05 | ||
- | 100 | 5 Days | 9 | 1.2 | 15 | 0.953 | -0.05 | ||
- | 100 | 5 Days | 10 | 1.2 | 16 | 1.2 | -0.05 | ||
- | 100 | 5 Days | 12 | 1.2 | 18 | 1.21 | -0.05 | ||
- | 100 | 5 Days | 13 | 1.5 | 19 | 1.78 | -0.05 | ||
- | 100 | 5 Days | 14 | 1.5 | 20 | 1.89 | -0.05 | ||
- | 100 | 5 Days | 15 | 1.5 | 21 | 2 | -0.05 | ||
- | 100 | 5 Days | 15 | 1.5 | 22 | 2.1 | -0.05 | ||
- | 100 | 5 Days | 16 | 1.5 | 22 | 2.1 | -0.05 | ||
- | 100 | 5 Days | 17 | 1.5 | 24 | 2.3 | -0.05 | ||
- | 100 | 5 Days | 18 | 1.5 | 25 | 2.78 | -0.05 | ||
- | 100 | 6 Days | 19 | 1.5 | 26 | 2.91 | -0.05 | ||
- | 100 | 5 Days | 20 | 2 | 28 | 4.26 | -0.05 | ||
- | 100 | 5 Days | 22 | 2 | 30 | 4.63 | -0.05 | ||
- | 100 | 5 Days | 22 | 2 | 32 | 6.106 | -0.05 | ||
- | 100 | 5 Days | 25 | 2 | 35 | 6.668 | -0.05 | ||
- | 100 | 5 Days | 25 | 2 | 36 | 7.2 | -0.05 | ||
- | 50 | 5 Days | 26 | 2 | 37 | 7.91 | -0.05 | ||
- | 50 | 5 Days | 28 | 2 | 40 | 9.352 | -0.05 | ||
- | 50 | 5 Days | 30 | 2.5 | 42 | 12.4 | -0.05 | ||
- | 50 | 5 Days | 32 | 2.5 | 45 | 14.36 | -0.05 | ||
- | 50 | 5 Days | 35 | 2.5 | 45 | 12.3 | -0.05 | ||
- | 50 | 5 Days | 36 | 2.5 | 45 | 10.074 | -0.05 | ||
- | 50 | 5 Days | 37 | 2.5 | 47 | 12.9 | -0.05 | ||
- | 25 | 5 Days | 40 | 2.5 | 50 | 12.44 | -0.05 | ||
- | 25 | 5 Days | 42 | 2.5 | 52 | 14.5 | -0.05 | ||
- | 25 | 5 Days | 45 | 3 | 55 | 18.6 | -0.06 | ||
- | 25 | 5 Days | 45 | 3 | 56 | 20.5 | -0.06 | ||
- | 25 | 5 Days | 48 | 3 | 60 | 23.7 | -0.06 | ||
- | 25 | 5 Days | 50 | 3 | 62 | 21.81 | -0.06 | ||
- | 25 | 5 Days | 50 | 3 | 63 | 24.142 | -0.06 | ||
- | 25 | 5 Days | 52 | 3 | 65 | 28.2 | -0.06 | ||
- | 25 | 5 Days | 55 | 3 | 68 | 29.6 | -0.06 | ||
- | 25 | 5 Days | 56 | 3 | 72 | 38 | -0.06 | ||
- | 25 | 5 Days | 60 | 3 | 75 | 34 | -0.06 | ||
- | 10 | 5 Days | 63 | 3 | 80 | 45 | -0.06 | ||
- | 10 | 5 Days | 65 | 3.5 | 85 | 63 | -0.06 | ||
- | 10 | 5 Days | 70 | 3.5 | 90 | 69 | -0.06 | ||
- | 10 | 5 Days | 75 | 3.5 | 95 | 74 | -0.06 | ||
- | 10 | 5 Days | 80 | 3.5 | 100 | 77.7 | -0.06 | ||
- | 10 | 5 Days | 85 | 3.5 | 105 | 82 | -0.06 | ||
- | 10 | 5 Days | 90 | 3.5 | 110 | 83 | -0.06 | ||
- | 10 | 5 Days | 95 | 3.5 | 115 | 97 | -0.06 | ||
- | 10 | 5 Days | 100 | 3.5 | 120 | 95.2 | -0.06 | ||
- | 10 | 5 Days | 100 | 3.5 | 125 | 113.2 | -0.08 | ||
- | 1 | 5 Days | 105 | 3.5 | 130 | 117.22 | -0.08 | ||
- | 1 | 5 Days | 110 | 3.5 | 140 | 162 | -0.08 | ||
- | 1 | 5 Days | 120 | 3.5 | 150 | 175 | -0.08 | ||
- | 1 | 5 Days | 130 | 3.5 | 160 | 188 | -0.08 | ||
- | 1 | 5 Days | 140 | 3.5 | 170 | 188.28 | -0.08 | ||
- | 1 | 5 Days | 150 | 3.5 | 180 | 214 | -0.08 | ||
- | 1 | 5 Days | 160 | 3.5 | 190 | 219.4 | -0.08 | ||
- | 1 | 5 Days | 170 | 3.5 | 200 | 231 | -0.08 |
Loading...
Material | Steel | Material: Steel | Spring Steel | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | DIN 988 | Type | SS | Customs tariff weight Pro | 1000 |
Customs tariff article number | 73269098 | Customs tariff country of origin | DE |