Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0067188023 |
0067188183 |
0067188184 |
0067188185 |
0067188221 |
0067188313 |
0067188428 |
0067188429 |
0067188430 |
0067188438 |
0067189013 |
0067189308 |
0067189309 |
0067189311 |
0067189394 |
0067190504 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Internal Diameter (φ) | Customs tariff weight (kg) | |
---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 53 | 45 | 0.003 | ||
- | 1 | 5 Days | 58 | 50 | 0.003 | ||
- | 1 | 5 Days | 40 | 32 | 0.002 | ||
- | 1 | 5 Days | 43 | 35 | 0.002 | ||
- | 1 | 5 Days | 88 | 80 | 0.005 | ||
- | 1 | 5 Days | 63 | 55 | 0.004 | ||
- | 1 | 5 Days | 38 | 30 | 0.002 | ||
- | 1 | 5 Days | 68 | 60 | 0.004 | ||
- | 1 | 5 Days | 78 | 70 | 0.005 | ||
- | 1 | 5 Days | 33 | 25 | 0.001 | ||
- | 1 | 5 Days | 36 | 28 | 0.002 | ||
- | 1 | 5 Days | 48 | 40 | 0.003 | ||
- | 1 | 5 Days | 64 | 56 | 0.004 | ||
- | 1 | 5 Days | 71 | 63 | 0.004 | ||
- | 1 | 5 Days | 44 | 36 | 0.002 | ||
- | 1 | 5 Days | 30 | 22 | 0.001 |
Loading...
Design | AE47 | Version | Without plate | Height H1(mm) | 4 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Shore hardness | 90 | Temperature range from/to(°C) | -40 to +100 |
Norm | DIN 3602 | Height(mm) | 7 | Type | Scraper |
Customs tariff weight Pro | 1 | Functionality | Single-acting | Base color | Blue |
Engineering material | TPU | Customs tariff article number | 84129080 | Customs tariff country of origin | TR |