Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Internal Diameter (φ) | Customs tariff weight (kg) | Width (mm) | |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 50 | 39 | 0.006 | 4.2 | ||
- | 1 | Quote | 25 | 17.5 | 0.001 | 3.2 | ||
- | 1 | 5 Days | 75 | 64 | 0.009 | 4.2 | ||
- | 1 | 5 Days | 40 | 29 | 0.004 | 4.2 | ||
- | 1 | 5 Days | 63 | 52 | 0.007 | 4.2 | ||
- | 1 | Quote | 80 | 64.5 | 0.02 | 6.3 | ||
- | 1 | Quote | 70 | 54.5 | 0.017 | 6.3 | ||
- | 1 | 5 Days | 45 | 34 | 0.005 | 4.2 | ||
- | 1 | Quote | 20 | 12.5 | 0.001 | 3.2 | ||
- | 1 | 5 Days | 10 | 5.1 | 0 | 2.2 | ||
- | 1 | 5 Days | 12 | 7.1 | 0 | 2.2 | ||
- | 1 | Quote | 32 | 24.5 | 0.002 | 3.2 | ||
- | 1 | Quote | 38 | 30.5 | 0.002 | 3.2 | ||
- | 1 | 5 Days | 55 | 44 | 0.006 | 4.2 | ||
- | 1 | 5 Days | 60 | 49 | 0.007 | 4.2 | ||
- | 1 | Quote | 100 | 84.5 | 0.025 | 6.3 | ||
- | 1 | Quote | 60 | 44.5 | 0.015 | 6.3 | ||
- | 1 | Quote | 16 | 11.1 | 0 | 2.2 | ||
- | 1 | Quote | 63 | 47.5 | 0.015 | 6.3 |
Loading...
Sliding speed m/s | 15 | Design | KPOR30 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Shore hardness | 70 | Temperature range from/to(°C) | -30 to +100 | Type | Piston seal |
Customs tariff weight Pro | 1 | Circumferential speed m/s | 15 | Engineering material | PTFE/NBR |
Customs tariff article number | 84849000 | Customs tariff country of origin | DK |