Manufacturer part number: 0049425500
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: Quote
Outer Diameter: 65.1 mm
Internal Diameter: 50 φ
Customs tariff weight: 0.026 kg
Width: 6.3 mm
Thickness s: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0049425500
Sliding speed m/s | 15 | Design | SPOR31 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Shore hardness | 70 | Temperature range from/to(°C) | -30 to +100 | Type | Piston seal |
Customs tariff weight Pro | 1 | Circumferential speed m/s | 15 | Engineering material | PTFE/NBR |
Customs tariff article number | 84849000 | Customs tariff country of origin | DK |
This page is DICHTOMATIK Piston Rod Seal Design SPOR31, part number 0049425500.
You can find the detail information about specifications and dimensions on part number 0049425500.
Part Number |
---|
0049431566 |
0049434068 |
0049438173 |
0049439611 |
0049441762 |
0067072486 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Internal Diameter (φ) | Customs tariff weight (kg) | Width (mm) | Thickness s (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 45.7 | 35 | 0.004 | 4.2 | 4 | ||
- | 1 | Quote | 35.7 | 25 | 0.003 | 4.2 | 4 | ||
- | 1 | Quote | 35.3 | 28 | 0.001 | 3.2 | 3 | ||
- | 1 | Quote | 50.7 | 40 | 0.005 | 4.2 | 4 | ||
- | 1 | Quote | 38.7 | 28 | 0.003 | 4.2 | 4 | ||
- | 1 | Quote | 37.3 | 30 | 0.002 | 3.2 | 3 |