Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4000122000 |
74000162000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch | Customs tariff — weight (kg) | Individual components | Central length (mm) | Width over inner link b2 (mm) | Pin diameter d2 (mm) | Internal width (inch) b1 (inch) | Inner width b1 (mm) | Minimum tensile strength ISO (kN) | Pitch (inch) p (inch) | Type | Roller diameter d1 (mm) | Pin length a1 (mm) | Max. pin length a2 (mm) | Link height g (mm) | Manufacturer's designation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 5 | 5 Days | 19.05 | 2.348 | A, B, C, E, L | 19.46 | 15.28 | 5.72 | 7/16 | 11.68 | 57.8 | 3/4 | 12B-2 | 12.7 | 41.7 | 45.9 | 16.1 | 74000122000 | ||
- | 5 | 5 Days | 25.4 | 5.267 | A, B, C, E, L, S | 31.88 | 25.02 | 8.28 | - | 17.02 | 106 | 1 | 16B-2 | 15.88 | 67.1 | 73.4 | 21 | - |
Loading...
Number of Tracks | 2 | Design | European | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 73151190 | Norm | DIN 8187/ISO 606, European type |
Number of rows | 2 | Model series | BS LAMBDA | Material designation | Carbon steel (burnished/nickel-plated pins/sintered bushings) |
Customs tariff — country of origin | JP | Engineering material | Steel | Maintenance required | No |
Configure
Basic Attributes
Pitch
Customs tariff — weight(kg)
Individual components
Central length(mm)
Width over inner link b2(mm)
Pin diameter d2(mm)
Internal width (inch) b1(inch)
Inner width b1(mm)
Minimum tensile strength ISO(kN)
Pitch (inch) p(inch)
Type
Roller diameter d1(mm)
Pin length a1(mm)
Max. pin length a2(mm)
Link height g(mm)
Manufacturer's designation
Filter by standard shipping days
Optional Attributes