SKF Four-Lip Seal for Pedestal Bearing Housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSN 218 L
TSN 220 L
TSN 222 L
TSN 224 L
TSN 226 L
TSN 228 L
TSN 230 L
TSN 507 L
TSN 508 L
TSN 509 L
TSN 510 L
TSN 511 L
TSN 512 L
TSN 513 L
TSN 515 L
TSN 516 L
TSN 517 L
TSN 518 L
TSN 519 L
TSN 520 L
TSN 522 L
TSN 524 L
TSN 526 L
TSN 528 L
TSN 530 L
TSN 532 L
TSN 607 L
TSN 608 L
TSN 609 L
TSN 610 L
TSN 611 L
TSN 612 L
TSN 613 L
TSN 615 L
TSN 616 L
TSN 617 L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)

22.14 €

1 5 Days 0.029

43.50 €

1 5 Days 0.038

47.01 €

1 5 Days 0.041

55.38 €

1 5 Days 0.043

62.76 €

1 5 Days 0.046

74.90 €

1 5 Days 0.048

82.17 €

1 5 Days 0.056

12.84 €

1 5 Days 0.008

14.20 €

1 5 Days 0.009

11.62 €

1 5 Days 0.01

12.39 €

1 5 Days 0.011

15.77 €

1 5 Days 0.012

14.33 €

1 5 Days 0.014

14.85 €

1 5 Days 0.016

18.22 €

1 5 Days 0.019

20.15 €

1 5 Days 0.02

21.74 €

1 5 Days 0.021

25.05 €

1 5 Days 0.022

31.56 €

1 5 Days 0.041

36.37 €

1 5 Days 0.045

39.64 €

1 5 Days 0.048

32.03 €

1 5 Days 0.068

42.14 €

1 5 Days 0.077

46.02 €

1 5 Days 0.081

49.15 €

1 5 Days 0.093

54.01 €

1 5 Days 0.103

11.45 €

1 5 Days 0.011

11.82 €

1 5 Days 0.014

18.01 €

1 5 Days 0.015

13.20 €

1 5 Days 0.016

13.91 €

1 5 Days 0.017

15.76 €

1 5 Days 0.021

17.01 €

1 5 Days 0.022

19.13 €

1 5 Days 0.034

25.84 €

1 5 Days 0.07

28.33 €

1 5 Days 0.074

Loading...

  1. 1

Basic information

Temperature range -40 to 100 °C Version(g) Four-lip seal Use with splash water suitable
Use with low friction very suitable Use with vertical shaft suitable Customs tariff weight unit kg
Use in direct sunlight suitable Shaft tolerance class h9 Roughness of the shaft Ra(µm) <=3.2
Use with axial displacement very suitable Use with coarse particles very suitable max. inclination(°) 1 to 0.5
Use with chips, splinters, sharp objects suitable max. circumferential speed m/s 13 Model series TSN..L
Contents 2 pieces Customs tariff weight Pro 1 Use during maintenance very suitable
Use with dust very suitable Engineering material thermoplastic elastomer Customs tariff article number 39269097
Use with fine particles very suitable Customs tariff country of origin DE

Tech Support