IWIS Simplex Roller Chains I DIN 8187, European Style (Part Numbers)

IWIS Simplex Roller Chains I DIN 8187, European Style

(i)Remark

  • If you want to order "X" meter long chain, please enter "X" as the quantity. For example: For a 10 meter chain, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50026256
50026257
50026258
50033917
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch Customs tariff — weight
(kg)
Individual components Bearing area f
(cm²)
Width over inner link b2
(mm)
Pin diameter d2
(mm)
Internal width (inch) b1
(zoll)
Tensile strength
(kN)
Inner width b1
(mm)
Pitch (inch) p
(zoll)
Type Roller diameter d1
(mm)
Pin length a1
(mm)
IWIS tensile strength
(kN)
Max. pin length a2
(mm)
Link height g
(mm)
Manufacturer's designation

93.97 €

5 5 Days 12.70.725A, B, C, E0.511.34.455/16187.751/208B-18.5116.92218.512.250026256

104.89 €

5 5 Days 15.8750.95A, B, C, E0.6713.285.083/822.49.655/810B-110.1619.52520.914.450026257

116.27 €

5 5 Days 19.051.163A, B, C, E0.8915.625.727/162911.753/412B-112.0722.73023.616.250026258

77.25 €

5 5 Days 9.5250.41-0.288.533.317/3295.723/806B-16.3512.91116.78.250033917

Loading...

  1. 1

Basic information

Number of Tracks 1 Material Steel Surface Treatment Nickel Plating
Design European Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 73151190 Norm DIN 8187/ISO 606, European type Model series MEGAlife-1
Material designation Case-hardened and heat-treated steel, sleeves made of sintered metal, nickel-plated pins and rollers Customs tariff — country of origin DE Maintenance required No

Tech Support