IWIS Simplex Roller Chains DIN 8188, American Style

IWIS Simplex Roller Chains DIN 8188, American Style

(i)Remark

  • If you want to order "X" meter long chain, please enter "X" as the quantity. For example: For a 10 meter chain, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50000350
50018731
50018735
50021145
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch Customs tariff — weight
(kg)
Individual components Bearing area f
(cm²)
Width over inner link b2
(mm)
Pin diameter d2
(mm)
Tensile strength
(kN)
Inner width b1
(mm)
Pitch (inch) p
(zoll)
Type Roller diameter d1
(mm)
Model series Pin length a1
(mm)
IWIS tensile strength
(kN)
Max. pin length a2
(mm)
Link height g
(mm)
Manufacturer's designation

101.18 €

5 5 Days 25.42.57A, B, C, E, L, S1.7922.67.9455.615.88116A-115.88-33683524.13-

39.26 €

5 5 Days 12.70.6A, B, C, E, L0.4411.173.9813.97.921/208A-17.95-16.61818.5412.0650018731

44.23 €

5 5 Days 15.8751A, B, C, E, L, S0.713.845.0921.89.535/810A-110.16-20.42922.5515.0850018735

64.98 €

5 5 Days 19.051.47A, B, C, E, L, S1.0617.755.9631.312.73/412A-111.91Super Longlife SL25.444227.9918.0950021145

Loading...

  1. 1

Basic information

Number of Tracks 1 Material Steel Design American
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 73151190
Norm DIN 8188/ISO 606, American type Material designation Case-hardened steel, heat-treated steel Customs tariff — country of origin DE
Maintenance required Yes

Tech Support