Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
40006646 |
40007850 |
50000029 |
50000048 |
50000099 |
50000372 |
50011512 |
50018771 |
50018776 |
50018781 |
50020426 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch | Customs tariff — weight (kg) | Individual components | Bearing area f (cm²) | Width over inner link b2 (mm) | Pin diameter d2 (mm) | Internal width (inch) b1 (zoll) | Tensile strength (kN) | Inner width b1 (mm) | Pitch (inch) p (zoll) | Type | Roller diameter d1 (mm) | Model series | Pin length a1 (mm) | IWIS tensile strength (kN) | Max. pin length a2 (mm) | Link height g (mm) | Manufacturer's designation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 5 | 5 Days | 6 | 0.11 | A, B, C, E | 0.07 | 4.1 | 1.85 | - | 3 | 2.8 | - | 04-1 | 4 | - | 6.7 | 3.2 | 7.6 | 5 | 40006646 | ||
- | 5 | 5 Days | 31.75 | 3.72 | A, B, L, S | 2.92 | 29.01 | 10.19 | 3/4 | 95 | 19.56 | 1 1/4 | 20B-1 | 19.05 | - | 40.5 | 120 | 46.3 | 25.4 | 40001420 | ||
- | 5 | 5 Days | 8 | 0.185 | A, B, C, E | 0.11 | 4.85 | 2.31 | - | 5 | 3.16 | - | 05B-1 | 5 | - | 8.1 | 6 | 9.2 | 7.1 | 50000029 | ||
- | 5 | Quote | 9.525 | 0.371 | A, B | 0.22 | 6.63 | 3.31 | 5/32 | 9 | 3.94 | 3/8 | G 62 1/2 | 6.35 | - | 11 | 11 | 12.2 | 8.2 | 50002544 | ||
- | 5 | 5 Days | 12.7 | 0.476 | A, B, C, E, L | 0.29 | 7.97 | 3.68 | 3/16 | 8.2 | 4.88 | 1/2 | P 83 V | 7.75 | - | 13.2 | 15.5 | 14.1 | 10.2 | 50000099 | ||
- | 5 | 5 Days | 25.4 | 2.763 | A, B, C, E, L | 2.1 | 25.45 | 8.28 | - | 60 | 17.02 | 1 | 16B-1 | 15.88 | - | 36.1 | 75 | 36.9 | 21.1 | 50000372 | ||
- | 5 | 5 Days | 12.7 | 0.607 | A, B, C, E, L | 0.38 | 9.65 | 3.97 | 1/4 | 18 | 6.4 | 1/2 | S 84 V | 7.75 | - | 15 | 18 | 16 | 12 | 50011512 | ||
- | 5 | 5 Days | 12.7 | 0.7 | A, B, C, E, L | 0.5 | 11.3 | 4.45 | 5/16 | 17.8 | 7.75 | 1/2 | 08B-1 | 8.51 | Super Longlife SL | 16.9 | 22 | 18.5 | 11.8 | 50018771 | ||
- | 5 | 5 Days | 15.875 | 0.948 | A, B, C, E, L | 0.67 | 13.28 | 5.08 | 3/8 | 22.2 | 9.65 | 5/8 | 10B-1 | 10.16 | Super Longlife SL | 19.5 | 27 | 20.9 | 14.4 | 50018776 | ||
- | 5 | 5 Days | 19.05 | 1.198 | A, B, C, E, L, S | 0.89 | 15.62 | 5.72 | 7/16 | 28.9 | 11.75 | 3/4 | 12B-1 | 12.07 | Super Longlife SL | 22.7 | 32.7 | 23.6 | 16.4 | 50018781 | ||
- | 5 | 5 Days | 9.525 | 0.435 | A, B, C, E | 0.28 | 8.53 | 3.31 | 7/32 | 9 | 5.72 | 3/8 | 06B-1 | 6.35 | - | 12.9 | 10.5 | 14.1 | 8.2 | 50020426 |
Loading...
Number of Tracks | 1 | Material | Steel | Design | European |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 73151190 |
Norm | DIN 8187/ISO 606, European type | Material designation | Case-hardened steel, heat-treated steel | Customs tariff — country of origin | DE |
Maintenance required | Yes |
Configure
Basic Attributes
Pitch
Customs tariff — weight(kg)
Individual components
Bearing area f(cm²)
Width over inner link b2(mm)
Pin diameter d2(mm)
Internal width (inch) b1(zoll)
Tensile strength(kN)
Inner width b1(mm)
Pitch (inch) p(zoll)
Type
Roller diameter d1(mm)
Model series
Pin length a1(mm)
IWIS tensile strength(kN)
Max. pin length a2(mm)
Link height g(mm)
Manufacturer's designation
Type
Filter by standard shipping days
Optional Attributes