IWIS Duplex Roller Chains DIN 8187, European Style

IWIS Duplex Roller Chains DIN 8187, European Style

(i)Remark

  • If you want to order "X" meter long chain, please enter "X" as the quantity. For example: For a 10 meter chain, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50000499
50000512
50003814
50018783
50020456
50021149
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch Customs tariff — weight
(kg)
Individual components Central length
(mm)
Bearing area f
(cm²)
Width over inner link b2
(mm)
Pin diameter d2
(mm)
Internal width (inch) b1
(zoll)
Tensile strength
(kN)
Inner width b1
(mm)
Pitch (inch) p
(zoll)
Type Roller diameter d1
(mm)
Pin length a1
(mm)
IWIS tensile strength
(kN)
Max. pin length a2
(mm)
Link height g
(mm)
Manufacturer's designation

124.75 €

5 5 Days 19.052.5A, B, C, E, L19.461.7815.625.727/1657.811.753/412B-212.0742.1684316.450000499

222.31 €

5 5 Days 25.45.4A, B, C, E, L31.884.2125.458.28-10617.02116B-215.886815068.821.150000512

107.98 €

5 5 Days 80.36A, B, E5.640.224.852.31-7.83.16-05B-2513.99.1157.150003814

90.21 €

5 5 Days 12.71.422A, B, C, E, L13.92111.34.455/1631.17.751/208B-28.5130.84032.412.250018783

79.51 €

5 5 Days 9.5250.78A, B, C, E, L10.240.568.533.317/3216.95.723/806B-26.3523.42024.68.250020456

99.40 €

5 5 Days 15.8751.85A, B, C, E, L16.591.3413.285.083/844.59.655/810B-210.16365637.514.450021149

Loading...

  1. 1

Basic information

Number of Tracks 2 Material Steel Design European
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 73151190
Norm DIN 8187/ISO 606, European type Material designation Case-hardened steel, heat-treated steel Customs tariff — country of origin DE
Maintenance required Yes

Tech Support